Proximity Sensor for High Temperature and Cleaning Process [E2EH] (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2EH-X7D1 2M

Part Number
E2EH-X7D1 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Protection Structure (DIN40050-9) Power Type Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Included Function Combination amplifier/head Detection distance L1 details
(mm)

131.40 €

1 7 Days Up to 10M1830.1 to 4038IP69KDirect Current 2-Wire TypeDC 2-wire polarizedNOIntegrated Cable Type① brown + V, ④ blue 0V2Heat-resistant PVC cord, φ6, 2-core/3-core--7

Loading...

  1. 1

Basic information

Shape Screw Type Detected Objects Magnetic Metal Operating Environment Standard / Heat Resistant / Chemical-Resistant / Cold Resistance
Shielded / Non-shielded Shielded Type Detection Direction Front Case Material Stainless Steel (EN 1.4404 Equiv.)
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Power Supply Voltage(V) VDC 12–24 Different Frequency Type Standard
Type Intended for high-temperatures/cleaning processes

This page is Proximity Sensor for High Temperature and Cleaning Process [E2EH], part number E2EH-X7D1 2M.
You can find the detail information about specifications and dimensions on part number E2EH-X7D1 2M.

Variation of this product

Part Number
E2EH-X12D1 2M
E2EH-X12D1-T 2M
E2EH-X3B1-M1
E2EH-X7D1 5M
E2EH-X7D1-M1G
E2EH-X7D1-T 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Protection Structure (DIN40050-9) Power Type Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Included Function Combination amplifier/head Detection distance L1 details
(mm)

110.63 €

1 Available 9 Days Up to 20M3040.1 to 5043IP69KDirect Current 2-Wire TypeDC 2-wire polarizedNOIntegrated Cable Type① brown + V, ④ blue 0V2Heat-resistant PVC cord, φ6, 2-core/3-core--12

104.78 €

1 6 Days Up to 20M3040.1 to 5043IP69KDirect Current 2-Wire TypeDC 2-wire non-polarNOIntegrated Cable TypeNon-polarized2Heat-resistant PVC cord, φ6, 2-core/3-core--12

157.00 €

1 7 Days Up to 3M1230.1 to 4038-Direct Current 3-Wire TypePNP Open CollectorNOConnector Type (M12)① brown + V, ②④ black, ③ blue 0V----3

100.82 €

1 Available 6 Days Up to 10M1830.1 to 4038IP69KDirect Current 2-Wire TypeDC 2-wire polarizedNOIntegrated Cable Type① brown + V, ④ blue 0V5Heat-resistant PVC cord, φ6, 2-core/3-core--7

173.30 €

1 7 Days Up to 10M1830.1 to 4038IP69KDirect Current 2-Wire TypeDC 2-wire polarizedNOM12 Connector Type-----7

133.29 €

1 Available 6 Days Up to 10M1830.1 to 4038IP69KDirect Current 2-Wire TypeDC 2-wire non-polarNOIntegrated Cable TypeNon-polarized2Heat-resistant PVC cord, φ6, 2-core/3-core--7

Tech Support