Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3ZM-V86
Part Number
|
---|
E3ZM-V86 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Case Material | Detection distance [classification] (mm) | Operating Environment | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Format | Operating Mode | Connection Method | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Response time (standard mode) (ms) | Accessories (dedicated reflective plate, etc.) | Laser class | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Material of Optical Surface | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Switching Frequency (Hz) | AWG-Number | Material Fibre Optics Core | No-Load Current (mA) | Nominal Operating Distance (mm) | Degree of Protection (NEMA) | Analogue Output 0 mA ... 20 mA | Analogue Output 4 mA ... 20 mA | Analogue Output 0 V ... 10 V | With Fibre Optics Connection | With Blanking Function | With Exchange Lens | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.20 € | 1 | 3 Days | - | - | - | - | - | [Stainless Steel] Stainless Steel | Up to 20 | - | 10.8 | 32.2 | 21 | PNP | - | M8 Connector | - | No timer | - | 50 μs | - | Other | - | 12±2 | Polyvinyl chloride (PVC) | Plastic | Safety class 3 | Teach-In | Normally open contact (NO) | White light | Cuboid | false | 0 | 1 | 100 | 20 | 24 | Plastic | 20 | 12 | Other | false | false | false | false | false | false |
Loading...
Type | Collar Mark Sensor | Light Source | White Light Emitting Diode | Amplifier accessory type | Amplifier Built-in Type |
---|---|---|---|---|---|
Reflection type detection method | Diffused reflective shape | Ambient Operating Temperature(°C) | −40::60 | Ambient Operating Humidity(%) | 35::85 |
Protective Structure | IP67 | Power Supply Voltage(V) | VDC 10–30 | Spot Dia.(mm) | φ2 |
This page is Color Mark Detection Compact Photoelectric Sensor [E3ZM-V], part number E3ZM-V86.
You can find the detail information about specifications and dimensions on part number E3ZM-V86.
Configure
Basic Attributes
Detected Objects
Detection Method
Optical axis arrangement type
Beam Shape
Head shape
Case Material
Operating Environment
Operating Mode
Cord Length(m)
Accessory functionality (non-amplifier)
Accessories (dedicated reflective plate, etc.)
Opening Angle(°)
Type
Detection distance [classification](mm)
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Output Format
Connection Method
Timer
Response time (standard mode)(ms)
Laser class
Detection Distance details(mm)
Material of Cable Sheath
Material of Optical Surface
Operation Agent-Safety Class
Setting Procedure
Type of Switch Function
Type of Light
Construction Type Housing
Analogue Output -10 V ... +10 V
Number of Contact Energized Outputs With Signalling Function
Number of Semiconductor Outputs With Signalling Function
Max. Output Current(mA)
Switching Frequency(Hz)
AWG-Number
Material Fibre Optics Core
No-Load Current(mA)
Nominal Operating Distance(mm)
Degree of Protection (NEMA)
Analogue Output 0 mA ... 20 mA
Analogue Output 4 mA ... 20 mA
Analogue Output 0 V ... 10 V
With Fibre Optics Connection
With Blanking Function
With Exchange Lens
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3ZM-V61 2M |
E3ZM-V66 |
E3ZM-V81 2M |
E3ZM-V81 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Case Material | Detection distance [classification] (mm) | Operating Environment | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Format | Operating Mode | Connection Method | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Response time (standard mode) (ms) | Accessories (dedicated reflective plate, etc.) | Laser class | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Material of Optical Surface | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Switching Frequency (Hz) | AWG-Number | Material Fibre Optics Core | No-Load Current (mA) | Nominal Operating Distance (mm) | Degree of Protection (NEMA) | Analogue Output 0 mA ... 20 mA | Analogue Output 4 mA ... 20 mA | Analogue Output 0 V ... 10 V | With Fibre Optics Connection | With Blanking Function | With Exchange Lens |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.20 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Square] Square shape | [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.) | Up to 10 | Cold Resistance / Tolerant of sterilization agents / Chemical-Resistant / Tolerant of cleaning agents / Standard | 21 | 10.8 | 33.2 | NPN Open Collector | Output ON for color match | Integrated Cable Type | 2 | - | Remote control input | 50us | - | - | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
292.20 € | 1 | 3 Days | - | - | - | - | - | [Stainless Steel] Stainless Steel | Up to 20 | - | 10.8 | 32.2 | 21 | NPN | - | M8 Connector | - | No timer | - | 50 μs | - | Other | - | 12±2 | Polyvinyl chloride (PVC) | Plastic | Safety class 3 | Teach-In | Normally open contact (NO) | White light | Cuboid | false | 0 | 1 | 100 | 20 | 24 | Plastic | 20 | 12 | Other | false | false | false | false | false | false | ||
292.20 € | 1 | 3 Days | - | - | - | - | - | [Stainless Steel] Stainless Steel | Up to 20 | - | 10.8 | 32.2 | 21 | PNP | - | Integrated Cable Type | 2 | No timer | - | 50 μs | - | Other | - | 12±2 | Polyvinyl chloride (PVC) | Plastic | Safety class 3 | Teach-In | Normally open contact (NO) | White light | Cuboid | false | 0 | 1 | 100 | 20 | 24 | Plastic | 20 | 12 | Other | false | false | false | false | false | false | ||
307.60 € | 1 | 3 Days | - | - | - | - | - | [Stainless Steel] Stainless Steel | Up to 20 | - | 10.8 | 32.2 | 21 | PNP | - | Integrated Cable Type | 2 | No timer | - | 50 μs | - | Other | - | 12±2 | Polyvinyl chloride (PVC) | Plastic | Safety class 3 | Teach-In | Normally open contact (NO) | White light | Cuboid | false | 0 | 1 | 100 | 20 | 24 | Plastic | 20 | 12 | Other | false | false | false | false | false | false |