Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3Z-G81 2M
Part Number
|
---|
E3Z-G81 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Operating Environment | Head maximum size width (mm) | Head maximum size height (mm) | Output Format | Connection Method | Cord Length (m) | Timer | Numbers of optical axis (Optical axis) | Laser class | Strength (tightening) (N▪m) | Material of Cable Sheath | Material of Optical Surface | Type of Electric Connection | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Fork Width (mm) | Fork Depth (mm) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
177.00 € | 10 | 7 Days | [Penetration] Groove type transmission shape | Emitting and Receiving Integrated Single Use | Standard | Groove type | Standard / Cold Resistance | 40 | 11 | PNP Open Collector | Integrated Cable Type | 2 | - | 1 | - | 0.78 or Less | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Type | Photoelectric Sensor | Detected Objects | Opaque Objects | Light Source | Infrared-emitting diode |
---|---|---|---|---|---|
Case Material | ABS | Amplifier accessory type | Amplifier Built-in Type | Detection distance [classification](mm) | Up to 30 |
Standard Detected Subject(φ) | 1.5 mm | Ambient Operating Temperature(°C) | −25::55 | Ambient Operating Humidity(%) | 35::85 |
Protective Structure | IP64 | Head maximum size, depth(mm) | 50 | Power Supply Voltage(V) | VDC 12–24 |
Operating Mode | Light ON / dark ON switchable | Response time (standard mode)(ms) | 1 | Detection Distance details(mm) | 25 |
This page is Grooved-type Photoelectric Sensor with Built-in Amplifier [E3Z-G], part number E3Z-G81 2M.
You can find the detail information about specifications and dimensions on part number E3Z-G81 2M.
Configure
Basic Attributes
Detection Method
Operating Environment
Timer
Laser class
Material of Cable Sheath
Material of Optical Surface
Type of Electric Connection
Operation Agent-Safety Class
Setting Procedure
Type of Switch Function
Type of Light
Construction Type Housing
Analogue Output -10 V ... +10 V
Pre Failure Notice
With Reflector
Number of Contact Energized Outputs With Signalling Function
Number of Semiconductor Outputs With Signalling Function
Max. Output Current(mA)
Switching Frequency(Hz)
Rated Switching Distance(mm)
Wavelength of the Sensor(nm)
AWG-Number
Fork Width(mm)
Fork Depth(mm)
Degree of Protection (NEMA)
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Explosion Safety Category for Gas
With Communication Interface CANOpen
With Communication Interface INTERBUS
With Communication Interface AS-Interface
With Communication Interface PROFIBUS
With Communication Interface SSI
With Restart Blockage
With Communication Interface RS-232
Analogue Output 0 mA ... 20 mA
With Communication Interface RS-485
With Other Analogue Output
With Communication Interface Ethernet
With Communication Interface RS-422
Suitable for Safety Functions
With Communication Interface Analogue
With Monitoring Function Downstream Switching Devices
With Communication Interface Devicenet
Analogue Output 4 mA ... 20 mA
With Communication Interface SSD
Analogue Output 0 V ... 10 V
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type of Safety According To IEC 61496-1
Type
Optical axis arrangement type
Beam Shape
Head shape
Head maximum size width(mm)
Head maximum size height(mm)
Output Format
Connection Method
Cord Length(m)
Numbers of optical axis(Optical axis)
Strength (tightening)(N▪m)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3Z-G61-M3J |
E3Z-G62 0.5M |
E3Z-G62 2M |
E3Z-G81-M3J |
E3Z-G82 2M |
E3Z-G82-M3J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Operating Environment | Head maximum size width (mm) | Head maximum size height (mm) | Output Format | Connection Method | Cord Length (m) | Timer | Numbers of optical axis (Optical axis) | Laser class | Strength (tightening) (N▪m) | Material of Cable Sheath | Material of Optical Surface | Type of Electric Connection | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Fork Width (mm) | Fork Depth (mm) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193.30 € | 1 | 7 Days | [Penetration] Groove type transmission shape | Emitting and Receiving Integrated Single Use | Standard | Groove type | Standard / Cold Resistance | 40 | 11 | NPN Open Collector | Connector Relay Type (M8) | 0.3 | - | 1 | - | 0.78 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
124.62 € | 1 | 21 Days | [Penetration] Groove type transmission shape | Emitting and Receiving Integrated Single Use | Standard | Groove type | Standard / Cold Resistance | 40 | 11 | NPN Open Collector | Integrated Cable Type | 0.5 | - | 2 | - | 0.78 or Less | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
135.60 € | 1 |
Same day
Stock | [Penetration] Groove type transmission shape | Emitting and Receiving Integrated Single Use | Standard | Groove type | Standard / Cold Resistance | 40 | 11 | NPN Open Collector | Integrated Cable Type | 2 | - | 2 | - | 0.78 or Less | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
193.30 € | 1 | 7 Days | [Penetration] Groove type transmission shape | Emitting and Receiving Integrated Single Use | Standard | Groove type | Standard / Cold Resistance | 40 | 11 | PNP Open Collector | Connector Relay Type (M8) | 0.3 | - | 1 | - | 0.78 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
167.80 € | 1 | 3 Days | - | - | - | - | - | 11 | 40 | PNP | Integrated Cable Type | 2 | false | - | None | - | Other | Plastic | Cable | Safety class 3 | Manual adjustment | Programmable/configurable | Infrared light | Special construction | false | false | false | 0 | 2 | 100 | 1000 | 25 | 940 | 24 | 25 | 35 | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
193.30 € | 1 | 3 Days | - | - | - | - | - | 11 | 40 | PNP | Cable with connector | - | false | - | None | - | Other | Plastic | Cable with connector | Safety class 3 | Manual adjustment | Programmable/configurable | Infrared light | Special construction | false | false | false | 0 | 2 | 100 | 1000 | 25 | 940 | 24 | 25 | 35 | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 |