Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2EZ-X4D2-N 5M(NEW)
Part Number
|
---|
E2EZ-X4D2-N 5M(NEW) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.32 € | 1 | 6 Days | Up to 5 | M18 | 30.1 to 40 | 38 | NC | Integrated Cable Type | - | 5 | Vinyl (PVC)-insulated round cord, φ6., 2-core | 4 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Shielded Type | Detection Direction | Front | Case Material | Brass Nickel Plated |
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Power Type | Direct Current 2-Wire Type | Power Supply Voltage(V) | VDC 12–24 |
Output Format | DC 2-wire polarized | Different Frequency Type | Standard | Included Function | - |
Type | Aluminum cutting countermeasure type | Combination amplifier/head | - |
This page is Aluminum Chips Detecting Proximity Sensor [E2EZ], part number E2EZ-X4D2-N 5M(NEW).
You can find the detail information about specifications and dimensions on part number E2EZ-X4D2-N 5M(NEW).
Configure
Basic Attributes
Type
Detection distance L1 [classification](mm)
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Cord Specifications
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2EZ-X2D1-M1TGJ 0.3M |
E2EZ-X2D1-N 2M |
E2EZ-X4D1-M1GJ 0.3M(NEW) |
E2EZ-X4D1-M1J 0.3M(NEW) |
E2EZ-X4D1-M1TGJ 0.3M |
E2EZ-X8D1-N 2M(NEW) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
131.21 € | 1 | 6 Days | Up to 2 | M12 | 30.1 to 40 | 33 | NO | Connector Relay Type (M12) | ①+V, ④0V | 0.3 | Vinyl (PVC)-insulated round cord, φ4., 2-core | 2 | ||
107.08 € | 1 | Available | 6 Days | Up to 2 | M12 | 30.1 to 40 | 33 | NO | Integrated Cable Type | - | 2 | Vinyl (PVC)-insulated round cord, φ4., 2-core | 2 | |
157.80 € | 1 | 6 Days | Up to 5 | M18 | 30.1 to 40 | 38 | NO | Connector Relay Type (M12) | ①+V, ④0V | 0.3 | Vinyl (PVC) insulated round cord, φ6 | 4 | ||
149.24 € | 1 | 6 Days | Up to 5 | M18 | 30.1 to 40 | 38 | NO | Connector Relay Type (M12) | ①+V, ④0V | 0.3 | Vinyl (PVC) insulated round cord, φ6 | 4 | ||
157.80 € | 1 | Available | 9 Days | Up to 5 | M18 | 30.1 to 40 | 38 | NO | Connector Relay Type (M12) | ①+V, ④0V | 0.3 | Vinyl (PVC) insulated round cord, φ6 | 4 | |
126.18 € | 1 | Available | 6 Days | Up to 10 | M30 | 40.1 to 50 | 43 | NO | Integrated Cable Type | - | 2 | Vinyl (PVC) insulated round cord, φ6 | 8 |