Standard Type Proximity Sensor [E2E] (Part Numbers - CAD Download)

Standard Type Proximity Sensor [E2E]
  • Volume Discount
If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2E-X2D2-M1TGJ-U 0.3M

Part Number
E2E-X2D2-M1TGJ-U 0.3M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Shielded / Non-shielded Case Material Amplifier Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)
Degree of Protection (NEMA) Mechanical Mounting Condition for Sensor Coating Housing Type of Interface Type of Actuation Construction Type Housing Cascadable Number of Semiconductor Outputs With Signalling Function Diameter Sensor
(mm)
Switching Frequency
(Hz)
SIL According to IEC 61508 Type of Interface for Safety Communication Explosion Safety Category for Dust Performance Level According to EN ISO 13849-1 Explosion Safety Category for Gas Compression-Resistant Suitable for Safety Functions With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

175.30 €

1 7 Days Up to 2Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceShielded Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)Amplifier Built-in TypeM820.1 to 3026CE / IECIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNCConnector Relay Type (M12)①+V, ②0V0.3StandardPolyurethane (PUR) insulated round cord, φ4-Standard Type-2---------------------

Loading...

  1. 1

Basic information

Shape Screw Type Detection Direction Front Detecting Surface Material Polybutylene Terephthalate

This page is Standard Type Proximity Sensor [E2E], part number E2E-X2D2-M1TGJ-U 0.3M.
You can find the detail information about specifications and dimensions on part number E2E-X2D2-M1TGJ-U 0.3M.

Variation of this product

Part Number
E2E-X10D1-M1J-T 0.3M
E2E-X10D1-M1TGJ-U 0.3M
E2E-X10D1-N 2M
E2E-X2D2-M3G
E2E-X2D2-N 2M
E2E-X2D2-U 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Shielded / Non-shielded Case Material Amplifier Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)
Degree of Protection (NEMA) Mechanical Mounting Condition for Sensor Coating Housing Type of Interface Type of Actuation Construction Type Housing Cascadable Number of Semiconductor Outputs With Signalling Function Diameter Sensor
(mm)
Switching Frequency
(Hz)
SIL According to IEC 61508 Type of Interface for Safety Communication Explosion Safety Category for Dust Performance Level According to EN ISO 13849-1 Explosion Safety Category for Gas Compression-Resistant Suitable for Safety Functions With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

98.52 €

1 9 Days Up to 10Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceShielded TypeBrass Nickel PlatedAmplifier Built-in TypeM3040.1 to 5043IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire non-polarNOConnector Relay Type (M12)M12 (③+V (0V), ④0V (+V))0.3StandardVinyl (PVC) insulated round cord, φ6-Standard Type-10---------------------

190.50 €

1 9 Days Up to 10Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceShielded TypeBrass Nickel PlatedAmplifier Built-in TypeM3040.1 to 5043IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNOConnector Relay Type (M12)①+V, ④0V0.3StandardPolyurethane (PUR) insulated round cord, φ6-Standard Type-10---------------------

98.40 €

1 Same day

Stock

Up to 10Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceShielded TypeBrass Nickel PlatedAmplifier Built-in TypeM3040.1 to 5043IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNOIntegrated Cable Type-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard Type-10---------------------

106.00 €

1 7 Days Up to 2Magnetic MetalStandard / Cold ResistanceShielded Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)Amplifier Built-in TypeM820.1 to 3026IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNCConnector Type (M8)①+V, ②0V-StandardVinyl (PVC) insulated round cord-Standard Type-2---------------------

73.47 €

1 Same day

Stock

Up to 2Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceShielded Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)Amplifier Built-in TypeM820.1 to 3026IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNCIntegrated Cable Type① brown + V, ② blue 0V2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core-Standard Type-2---------------------

99.92 €

1 Same day

Stock

Up to 2Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceShielded Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)Amplifier Built-in TypeM820.1 to 3026IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNCIntegrated Cable Type-2StandardPolyurethane (PUR) insulated round cord, φ4-Standard Type-2---------------------

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360