Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2E-X10D1-M1GJ 0.3M
Part Number
|
---|
E2E-X10D1-M1GJ 0.3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Shielded / Non-shielded | Case Material | Amplifier | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.62 € | 1 |
Same day
Stock | Up to 10 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Shielded Type | Brass Nickel Plated | Amplifier Built-in Type | M30 | 40.1 to 50 | 43 | CE / IEC | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Connector Relay Type (M12) | M12 (① brown + V, ④ blue 0V) | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | Standard Type | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Shape | Screw Type | Detection Direction | Front | Detecting Surface Material | Polybutylene Terephthalate |
---|
This page is Standard Type Proximity Sensor [E2E], part number E2E-X10D1-M1GJ 0.3M.
You can find the detail information about specifications and dimensions on part number E2E-X10D1-M1GJ 0.3M.
Configure
Stock
Basic Attributes
Operating Environment
Acquired Standards
Degree of Protection (NEMA)
Mechanical Mounting Condition for Sensor
Coating Housing
Type of Interface
Type of Actuation
Construction Type Housing
Cascadable
Number of Semiconductor Outputs With Signalling Function
Diameter Sensor(mm)
Switching Frequency(Hz)
SIL According to IEC 61508
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Performance Level According to EN ISO 13849-1
Explosion Safety Category for Gas
Compression-Resistant
Suitable for Safety Functions
With Monitoring Function Downstream Switching Devices
Number of Contact Energized Outputs With Signalling Function
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type
Detection distance L1 [classification](mm)
Detected Objects
Shielded / Non-shielded
Case Material
Amplifier
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Protection Structure (IEC)
Power Type
Power Supply Voltage(V)
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Included Function
Type
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2E-X10D1-M1 |
E2E-X10D1-M1G |
E2E-X10D1-M1J-T 0.3M |
E2E-X10D1-M1TGJ-U 0.3M |
E2E-X10D1-N 2M |
E2E-X10D1-R 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Shielded / Non-shielded | Case Material | Amplifier | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.33 € | 1 | 6 Days | Up to 10 | Magnetic Metal | Standard / Cold Resistance | Shielded Type | Brass Nickel Plated | Amplifier Built-in Type | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | M12 Connector Type | M12 (③ brown + V, ④ blue 0V) | - | Standard | Vinyl (PVC) insulated round cord | - | Standard Type | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
98.40 € | 1 |
Same day
Stock | Up to 10 | Magnetic Metal | Standard / Cold Resistance | Shielded Type | Brass Nickel Plated | Amplifier Built-in Type | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Connector Type (M12) | M12 (① brown + V, ④ blue 0V) | - | Standard | Vinyl (PVC) insulated round cord | - | Standard Type | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
98.52 € | 1 | 9 Days | Up to 10 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Shielded Type | Brass Nickel Plated | Amplifier Built-in Type | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire non-polar | NO | Connector Relay Type (M12) | M12 (③+V (0V), ④0V (+V)) | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | Standard Type | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
190.50 € | 1 | 9 Days | Up to 10 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Shielded Type | Brass Nickel Plated | Amplifier Built-in Type | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Connector Relay Type (M12) | ①+V, ④0V | 0.3 | Standard | Polyurethane (PUR) insulated round cord, φ6 | - | Standard Type | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
98.40 € | 1 |
Same day
Stock | Up to 10 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Shielded Type | Brass Nickel Plated | Amplifier Built-in Type | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | Standard Type | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
125.10 € | 1 | 26 Days | Up to 10 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Shielded Type | Brass Nickel Plated | Amplifier Built-in Type | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Robot cord pull-out type | M12 (① brown + V, ④ blue 0V) | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | Standard Type | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |