Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TL-W5E2 2M
Part Number
|
---|
TL-W5E2 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Detection Direction | Case Material | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Switching Frequency (Hz) | Interference Resistance To Magnetic Fields | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.95 € | 1 |
Same day
Stock | Up to 5 | Shielded Type | [Side Detection] Upper Surface | Aluminum Die Casting | 40.1 to 50 | 50 | 20.1 to 30 | 24.9 | 5.1 to 10 | 10 | CE / IEC | Direct Current 3-Wire Type | VDC 12–24 | NPN Voltage Current Output | NC | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 3-core | - | DC 3-wire flat type | - | 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Operating Environment | Standard / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Detecting Surface Material | Heat Resistant ABS | Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 |
This page is Flat Inductive Proximity Sensor [TL-W], part number TL-W5E2 2M.
You can find the detail information about specifications and dimensions on part number TL-W5E2 2M.
Configure
Stock
Basic Attributes
Detection Direction
Acquired Standards
Degree of Protection (NEMA)
Mechanical Mounting Condition for Sensor
Coating Housing
Type of Interface
Type of Actuation
Construction Type Housing
Cascadable
Number of Semiconductor Outputs With Signalling Function
Switching Frequency(Hz)
Interference Resistance To Magnetic Fields
SIL According to IEC 61508
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Performance Level According to EN ISO 13849-1
Explosion Safety Category for Gas
Compression-Resistant
Suitable for Safety Functions
With Monitoring Function Downstream Switching Devices
Number of Contact Energized Outputs With Signalling Function
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type
Detection distance L1 [classification](mm)
Shielded / Non-shielded
Case Material
Head size Depth (range)(mm)
Head size Depth(mm)
The size and width of detection head (range)(mm)
The size and width of detection head(mm)
The size and height of detection head (range)(mm)
The size and height of detection head(mm)
Power Type
Power Supply Voltage(V)
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Included Function
Type
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TL-W1R5MC1 2M |
TL-W1R5MC1-R 2M |
TL-W20ME1 |
TL-W5F1 |
TL-W5F1 2M |
TL-W5F1 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Detection Direction | Case Material | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Switching Frequency (Hz) | Interference Resistance To Magnetic Fields | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.41 € | 1 | 6 Days | Up to 2 | Non-Shielded Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1 to 30 | 25 | 5.1 to 10 | 8 | 5.1 to 10 | 5.5 | IEC / CE | Direct Current 3-Wire Type | VDC 12–24 | NPN Open Collector | NO | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | DC 3-wire flat type | - | 1.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
60.10 € | 1 | Available |
Same day
Stock | Up to 2 | Non-Shielded Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1 to 30 | 25 | 5.1 to 10 | 8 | 5.1 to 10 | 5.5 | IEC / CE | Direct Current 3-Wire Type | VDC 12–24 | NPN Open Collector | NO | Robot cord pull-out type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | DC 3-wire flat type | - | 1.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
164.60 € | 1 | 3 Days | Up to 20 | Non-Shielded Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1 to 30 | 23 | 40.1~ | 53 | 30.1 to 40 | 40 | IEC / CE | DC | VDC 12–24 | NPN | NO | Integrated Cable Type | - | - | - | - | - | - | - | 20 | Other | Other | Other | None | Metallic Target | Special construction | true | 1 | 40 | - | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 | ||
157.70 € | 1 | 3 Days | Up to 5 | Non-Shielded Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 40.1 to 50 | 50 | 30.1 to 40 | 31 | 5.1 to 10 | 10 | IEC / CE | DC | VDC 12–24 | PNP | NO | Integrated Cable Type | - | - | - | - | - | - | - | 5 | Other | Concise | Other | None | Metallic Target | Cuboid | true | 1 | 300 | - | None | None | None | None | None | false | false | false | 0 | 0 | 0 | ||
76.78 € | 1 |
Same day
Stock | Up to 5 | Shielded Type | [Side Detection] Upper Surface | Aluminum Die Casting | 40.1 to 50 | 50 | 20.1 to 30 | 24.9 | 5.1 to 10 | 10 | IEC / CE | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NO | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 3-core | - | DC 3-wire flat type | - | 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
167.70 € | 1 | 9 Days | Up to 5 | Shielded Type | [Side Detection] Upper Surface | Aluminum Die Casting | 40.1 to 50 | 50 | 20.1 to 30 | 24.9 | 5.1 to 10 | 10 | IEC / CE | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NO | Integrated Cable Type | ① brown + V, ④ black control output, ③ blue 0V | 5 | Standard | Vinyl (PVC)-insulated round cord, φ4, 3-core | - | DC 3-wire flat type | - | 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |