Flat Inductive Proximity Sensor [TL-W] (Part Numbers - CAD Download)

Flat Inductive Proximity Sensor [TL-W]
  • Volume Discount
Flat shape inductive sensor in compact plastic housing
The TL-W family offers a wide range of block style inductive sensors for simple mounting on flat surfaces. With sensing distances from 1.5 mm to 20 mm the TL-W is the ideal solution for all standard applications.
• Front and side facing surface
• IP67
• DC 2-wire and DC 3-wire models
• Sensing distances from 1.5 mm to 20 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TL-W3MC1-R 2M

Part Number
TL-W3MC1-R 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Shielded / Non-shielded Detection Direction Case Material Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)
Degree of Protection (NEMA) Mechanical Mounting Condition for Sensor Coating Housing Type of Interface Type of Actuation Construction Type Housing Cascadable Number of Semiconductor Outputs With Signalling Function Switching Frequency
(Hz)
Interference Resistance To Magnetic Fields SIL According to IEC 61508 Type of Interface for Safety Communication Explosion Safety Category for Dust Performance Level According to EN ISO 13849-1 Explosion Safety Category for Gas Compression-Resistant Suitable for Safety Functions With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

51.06 €

1 Same day

Stock

Up to 3Non-Shielded Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS20.1 to 30275.1 to 10105.1 to 106CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Open CollectorNORobot cord pull-out type-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core-DC 3-wire flat type-3---------------------

Loading...

  1. 1

Basic information

Shape Square shape Detected Objects Magnetic Metal Operating Environment Standard / Oil Resistance Reinforcement / Cold Resistance
Detecting Surface Material Heat Resistant ABS Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67

This page is Flat Inductive Proximity Sensor [TL-W], part number TL-W3MC1-R 2M.
You can find the detail information about specifications and dimensions on part number TL-W3MC1-R 2M.

Variation of this product

Part Number
TL-W1R5MC1 2M
TL-W1R5MC1-R 2M
TL-W20ME1
TL-W3MC2 2M
TL-W5E1
TL-W5E1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Shielded / Non-shielded Detection Direction Case Material Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)
Degree of Protection (NEMA) Mechanical Mounting Condition for Sensor Coating Housing Type of Interface Type of Actuation Construction Type Housing Cascadable Number of Semiconductor Outputs With Signalling Function Switching Frequency
(Hz)
Interference Resistance To Magnetic Fields SIL According to IEC 61508 Type of Interface for Safety Communication Explosion Safety Category for Dust Performance Level According to EN ISO 13849-1 Explosion Safety Category for Gas Compression-Resistant Suitable for Safety Functions With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

41.41 €

1 6 Days Up to 2Non-Shielded Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS20.1 to 30255.1 to 1085.1 to 105.5IEC / CEDirect Current 3-Wire TypeVDC 12–24NPN Open CollectorNOIntegrated Cable Type-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core-DC 3-wire flat type-1.5---------------------

60.10 €

1 Available Same day

Stock

Up to 2Non-Shielded Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS20.1 to 30255.1 to 1085.1 to 105.5IEC / CEDirect Current 3-Wire TypeVDC 12–24NPN Open CollectorNORobot cord pull-out type-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core-DC 3-wire flat type-1.5---------------------

164.60 €

1 3 Days Up to 20Non-Shielded Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS20.1 to 302340.1~5330.1 to 4040IEC / CEDCVDC 12–24NPNNOIntegrated Cable Type-------20OtherOtherOtherNoneMetallic TargetSpecial constructiontrue140-NoneNoneNoneLevel aNonefalsefalsefalse000

82.65 €

1 6 Days Up to 3Non-Shielded Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS20.1 to 30275.1 to 10105.1 to 106IEC / CEDirect Current 3-Wire TypeVDC 12–24NPN Open CollectorNCIntegrated Cable Type-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core-DC 3-wire flat type-3---------------------

157.70 €

1 3 Days Up to 5Shielded Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS40.1 to 505030.1 to 40315.1 to 1010IEC / CEDCVDC 12–24NPNNOIntegrated Cable Type-------5OtherConciseOtherNoneMetallic TargetCuboidtrue1300-NoneNoneNoneNoneNonefalsefalsefalse000

80.72 €

1 Same day

Stock

Up to 5Shielded Type[Side Detection] Upper SurfaceAluminum Die Casting40.1 to 505020.1 to 3024.95.1 to 1010IEC / CEDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNOIntegrated Cable Type-2StandardVinyl (PVC)-insulated round cord, φ4, 3-core-DC 3-wire flat type-5---------------------

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360