Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2FQ-X5D1 2M
Part Number
|
---|
E2FQ-X5D1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Output Format | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.83 € | 1 | Available | 6 Days | Up to 5 | Magnetic Metal | Standard / Chemical-Resistant / Oil Resistance Reinforcement / Cold Resistance | M18 | 30.1 to 40 | 40 | CE / IEC | Direct Current 2-Wire Type | DC 2-wire polarized | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core | - | Fluorine resin type for chemical resistance | - | 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Shape | Screw Type | Shielded / Non-shielded | Shielded Type | Detection Direction | Front |
---|---|---|---|---|---|
Case Material | Fluororesin | Detecting Surface Material | Fluororesin | Amplifier | Amplifier Built-in Type |
Protection Structure (IEC) | IP67 | Power Supply Voltage(V) | VDC 12–24 | Operating Mode | NO |
Connection Method | Integrated Cable Type |
This page is Chemical Resistant Inductive Proximity Sensor [E2FQ], part number E2FQ-X5D1 2M.
You can find the detail information about specifications and dimensions on part number E2FQ-X5D1 2M.
Configure
Basic Attributes
Operating Environment
Acquired Standards
Degree of Protection (NEMA)
Mechanical Mounting Condition for Sensor
Coating Housing
Type of Interface
Type of Actuation
Construction Type Housing
Cascadable
Number of Semiconductor Outputs With Signalling Function
Diameter Sensor(mm)
Switching Frequency(Hz)
SIL According to IEC 61508
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Performance Level According to EN ISO 13849-1
Explosion Safety Category for Gas
Compression-Resistant
Suitable for Safety Functions
With Monitoring Function Downstream Switching Devices
Number of Contact Energized Outputs With Signalling Function
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type
Detection distance L1 [classification](mm)
Detected Objects
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Power Type
Output Format
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Included Function
Type
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2FQ-X10D1 2M |
E2FQ-X10E1 2M |
E2FQ-X2D1 2M |
E2FQ-X2F1 |
E2FQ-X5E1 2M |
E2FQ-X5F1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Output Format | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.05 € | 1 | Available | 9 Days | Up to 10 | Magnetic Metal | Standard / Chemical-Resistant / Oil Resistance Reinforcement / Cold Resistance | M30 | 40.1 to 50 | 50 | IEC / CE | Direct Current 2-Wire Type | DC 2-wire polarized | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core | - | Fluorine resin type for chemical resistance | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
124.17 € | 1 | Available | 26 Days | Up to 10 | Magnetic Metal | Standard / Chemical-Resistant / Oil Resistance Reinforcement / Cold Resistance | M30 | 40.1 to 50 | 50 | IEC / CE | Direct Current 3-Wire Type | NPN Voltage Current Output | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | Fluorine resin type for chemical resistance | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
104.03 € | 1 | Available | 6 Days | Up to 2 | Magnetic Metal | Standard / Chemical-Resistant / Oil Resistance Reinforcement / Cold Resistance | M12 | 30.1 to 40 | 38 | IEC / CE | Direct Current 2-Wire Type | DC 2-wire polarized | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core | - | Fluorine resin type for chemical resistance | - | 2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
217.30 € | 1 | 3 Days | - | - | - | M12 | 30.1 to 40 | 38 | - | DC | PNP | - | - | - | - | - | - | - | 2 | Other | Concise | Other | None | Metallic Target | Cylinder, screw-thread | true | 1 | 12 | 1500 | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 | ||
110.83 € | 1 | 6 Days | Up to 5 | Magnetic Metal | Standard / Chemical-Resistant / Oil Resistance Reinforcement / Cold Resistance | M18 | 30.1 to 40 | 40 | IEC / CE | Direct Current 3-Wire Type | NPN Voltage Current Output | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | Fluorine resin type for chemical resistance | - | 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
217.30 € | 1 | 3 Days | - | - | - | M18 | 40.1 to 50 | 47 | - | DC | PNP | - | - | - | - | - | - | - | 5 | Other | Concise | Other | None | Metallic Target | Cylinder, screw-thread | true | 1 | 18 | 600 | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 |