Super-compact Proximity Sensor [E2S] (Part Numbers - CAD Download)

Super-compact Proximity Sensor [E2S]
  • Volume Discount
Miniature square inductive sensor in plastic housing
The E2S family features miniature block style plastic housings for simple mounting on flat surfaces. The durable plastic housing with front or side facing sensing surfaces, provide best value-performance ratio for machine part movement detection.
• Miniature housing with long sensing ranges
• Front and side facing sensing surfaces
• Simple mounting with one screw
• IP67
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2S-W11B 1M

Part Number
E2S-W11B 1M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Power Type Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)
Degree of Protection (NEMA) Mechanical Mounting Condition for Sensor Coating Housing Type of Interface Type of Actuation Construction Type Housing Cascadable Number of Semiconductor Outputs With Signalling Function Switching Frequency
(Hz)
Housing Material SIL According to IEC 61508 Type of Interface for Safety Communication Explosion Safety Category for Dust Performance Level According to EN ISO 13849-1 Explosion Safety Category for Gas Compression-Resistant Suitable for Safety Functions With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

31.31 €

1 Available Same day

Stock

Square shapeUp to 2Magnetic MetalStandard / Mini Type / Cold ResistanceNon-Shielded Type[Side Detection] Upper SurfacePolyarylatePolyarylateAmplifier Built-in Type10–20195.55.1 to 105.9CE / IECDirect Current 2-Wire TypeDC 2-wire polarizedNOIntegrated Cable TypeBrown + V, blue 0V1Different frequencyVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core-Mini Type-1.6---------------------

Loading...

  1. 1

Basic information

The size and width of detection head (range)(mm) 5.1 to 10 Protection Structure (IEC) IP67 Power Supply Voltage(V) VDC 12–24

This page is Super-compact Proximity Sensor [E2S], part number E2S-W11B 1M.
You can find the detail information about specifications and dimensions on part number E2S-W11B 1M.

Variation of this product

Part Number
E2S-Q13 1M
E2S-Q14 1M
E2S-Q15 1M
E2S-W12 1M
E2S-W13 1M
E2S-W15 1M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Power Type Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)
Degree of Protection (NEMA) Mechanical Mounting Condition for Sensor Coating Housing Type of Interface Type of Actuation Construction Type Housing Cascadable Number of Semiconductor Outputs With Signalling Function Switching Frequency
(Hz)
Housing Material SIL According to IEC 61508 Type of Interface for Safety Communication Explosion Safety Category for Dust Performance Level According to EN ISO 13849-1 Explosion Safety Category for Gas Compression-Resistant Suitable for Safety Functions With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

31.31 €

1 Available Same day

Stock

Square shapeUp to 2Magnetic MetalStandard / Mini Type / Cold ResistanceNon-Shielded TypeFrontPolyarylatePolyarylateAmplifier Built-in Type10–20195.55.1 to 105.9IEC / CEDirect Current 3-Wire TypeNPN Open CollectorNOIntegrated Cable Type-1StandardVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core-Mini Type-1.6---------------------

33.41 €

1 Available 6 Days Square shapeUp to 2Magnetic MetalStandard / Mini Type / Cold ResistanceNon-Shielded TypeFrontPolyarylatePolyarylateAmplifier Built-in Type10–20195.55.1 to 105.9IEC / CEDirect Current 3-Wire TypeNPN Open CollectorNCIntegrated Cable Type-1StandardVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core-Mini Type-1.6---------------------

119.70 €

1 3 Days -Up to 2--------5.95.920.1 to 3022.3-DCPNPNOOther-1-----1.6OtherOtherOtherNoneMetallic TargetSpecial constructiontrue11000PlasticNoneNoneNoneLevel aNonefalsefalsefalse000

31.31 €

1 Available Same day

Stock

Square shapeUp to 2Magnetic MetalStandard / Mini Type / Cold ResistanceNon-Shielded Type[Side Detection] Upper SurfacePolyarylatePolyarylateAmplifier Built-in Type10–20195.55.1 to 105.9IEC / CEDirect Current 2-Wire TypeDC 2-wire polarizedNCIntegrated Cable TypeBrown + V, blue 0V1StandardVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core-Mini Type-1.6---------------------

119.70 €

1 Same day

Stock

Square shapeUp to 2Magnetic MetalStandard / Mini Type / Cold ResistanceNon-Shielded Type[Side Detection] Upper SurfacePolyarylatePolyarylateAmplifier Built-in Type10–20195.55.1 to 105.9IEC / CEDirect Current 3-Wire TypeNPN Open CollectorNOIntegrated Cable Type-1StandardVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core-Mini Type-1.6---------------------

119.70 €

1 6 Days Square shapeUp to 2Magnetic MetalStandard / Mini Type / Cold ResistanceNon-Shielded Type[Side Detection] Upper SurfacePolyarylatePolyarylateAmplifier Built-in Type10–20195.55.1 to 105.9IEC / CEDirect Current 3-Wire TypePNP Open CollectorNOIntegrated Cable TypeBrown + V, blue 0V, black1StandardVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core-Mini Type-1.6---------------------

Tech Support