Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2S-Q24 1M
Part Number
|
---|
E2S-Q24 1M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Power Type | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Switching Frequency (Hz) | Housing Material | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.70 € | 1 | 6 Days | Square shape | Up to 3 | Magnetic Metal | Standard / Mini Type / Cold Resistance | Non-Shielded Type | Front | Polyarylate | Polyarylate | Amplifier Built-in Type | 20.1 to 30 | 23 | 8 | 5.1 to 10 | 8.4 | CE / IEC | Direct Current 3-Wire Type | NPN Open Collector | NC | Integrated Cable Type | Brown + V, blue 0V, black output | 1 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | Mini Type | - | 2.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
The size and width of detection head (range)(mm) | 5.1 to 10 | Protection Structure (IEC) | IP67 | Power Supply Voltage(V) | VDC 12–24 |
---|
This page is Super-compact Proximity Sensor [E2S], part number E2S-Q24 1M.
You can find the detail information about specifications and dimensions on part number E2S-Q24 1M.
Configure
Basic Attributes
Operating Environment
Acquired Standards
Degree of Protection (NEMA)
Mechanical Mounting Condition for Sensor
Coating Housing
Type of Interface
Type of Actuation
Construction Type Housing
Cascadable
Number of Semiconductor Outputs With Signalling Function
Switching Frequency(Hz)
Housing Material
SIL According to IEC 61508
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Performance Level According to EN ISO 13849-1
Explosion Safety Category for Gas
Compression-Resistant
Suitable for Safety Functions
With Monitoring Function Downstream Switching Devices
Number of Contact Energized Outputs With Signalling Function
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type
Shape
Detection distance L1 [classification](mm)
Detected Objects
Shielded / Non-shielded
Detection Direction
Case Material
Detecting Surface Material
Amplifier
Head size Depth (range)(mm)
Head size Depth(mm)
The size and width of detection head(mm)
The size and height of detection head (range)(mm)
The size and height of detection head(mm)
Power Type
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Included Function
Type
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2S-Q13 1M |
E2S-Q14 1M |
E2S-Q15 1M |
E2S-Q25 1M |
E2S-Q25 2M |
E2S-Q26 1M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Power Type | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Switching Frequency (Hz) | Housing Material | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.31 € | 1 | Available |
Same day
Stock | Square shape | Up to 2 | Magnetic Metal | Standard / Mini Type / Cold Resistance | Non-Shielded Type | Front | Polyarylate | Polyarylate | Amplifier Built-in Type | 10–20 | 19 | 5.5 | 5.1 to 10 | 5.9 | IEC / CE | Direct Current 3-Wire Type | NPN Open Collector | NO | Integrated Cable Type | - | 1 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | Mini Type | - | 1.6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
33.41 € | 1 | Available | 6 Days | Square shape | Up to 2 | Magnetic Metal | Standard / Mini Type / Cold Resistance | Non-Shielded Type | Front | Polyarylate | Polyarylate | Amplifier Built-in Type | 10–20 | 19 | 5.5 | 5.1 to 10 | 5.9 | IEC / CE | Direct Current 3-Wire Type | NPN Open Collector | NC | Integrated Cable Type | - | 1 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | Mini Type | - | 1.6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
119.70 € | 1 | 3 Days | - | Up to 2 | - | - | - | - | - | - | - | - | 5.9 | 5.9 | 20.1 to 30 | 22.3 | - | DC | PNP | NO | Other | - | 1 | - | - | - | - | - | 1.6 | Other | Other | Other | None | Metallic Target | Special construction | true | 1 | 1000 | Plastic | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 | ||
119.70 € | 1 | 9 Days | Square shape | Up to 3 | Magnetic Metal | Standard / Mini Type / Cold Resistance | Non-Shielded Type | Front | Polyarylate | Polyarylate | Amplifier Built-in Type | 20.1 to 30 | 23 | 8 | 5.1 to 10 | 8.4 | IEC / CE | Direct Current 3-Wire Type | PNP Open Collector | NO | Integrated Cable Type | Brown + V, blue 0V, black output | 1 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | Mini Type | - | 2.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
123.00 € | 1 | 3 Days | - | Up to 3 | - | - | - | - | - | - | - | 20.1 to 30 | 26 | 8.9 | 5.1 to 10 | 8.4 | - | DC | PNP | NO | Integrated Cable Type | - | 2 | - | - | - | - | - | 2.5 | Other | Not flat | Other | None | Metallic Target | Cuboid | true | 1 | 1000 | Plastic | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 | ||
119.70 € | 1 | 6 Days | Square shape | Up to 3 | Magnetic Metal | Standard / Mini Type / Cold Resistance | Non-Shielded Type | Front | Polyarylate | Polyarylate | Amplifier Built-in Type | 20.1 to 30 | 23 | 8 | 5.1 to 10 | 8.4 | IEC / CE | Direct Current 3-Wire Type | PNP Open Collector | NC | Integrated Cable Type | - | 1 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | Mini Type | - | 2.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |