Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Power Type | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Switching Frequency (Hz) | Housing Material | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs |
---|
Loading...
The size and width of detection head (range)(mm) | 5.1 to 10 | Protection Structure (IEC) | IP67 | Power Supply Voltage(V) | VDC 12–24 |
---|
Configure
Basic Attributes
Shape
Detected Objects
Operating Environment
Shielded / Non-shielded
Detection Direction
Case Material
Detecting Surface Material
Amplifier
The size and width of detection head(mm)
The size and height of detection head (range)(mm)
Acquired Standards
Connection Method
Cord Specifications
Included Function
Type
Combination amplifier/head
Degree of Protection (NEMA)
Mechanical Mounting Condition for Sensor
Coating Housing
Type of Interface
Type of Actuation
Construction Type Housing
Cascadable
Number of Semiconductor Outputs With Signalling Function
Switching Frequency(Hz)
Housing Material
SIL According to IEC 61508
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Performance Level According to EN ISO 13849-1
Explosion Safety Category for Gas
Compression-Resistant
Suitable for Safety Functions
With Monitoring Function Downstream Switching Devices
Number of Contact Energized Outputs With Signalling Function
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type
Detection distance L1 [classification](mm)
Head size Depth (range)(mm)
Head size Depth(mm)
The size and height of detection head(mm)
Power Type
Output Format
Operating Mode
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes