Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3ZM-T81-S1J 0.3M
Part Number
|
---|
E3ZM-T81-S1J 0.3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Head shape | Case Material | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Reflection type detection method | Operating Environment | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Format | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Combination lens | Detection Distance details (mm) | Free Cut Support | Material of Cable Sheath | Material of Optical Surface | Scope of Delivery of the One-Way System | Operation Agent-Safety Class | Housing Material | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Transmission Range of the Safety Field (m) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.60 € | 1 | 3 Days | - | - | - | - | Infrared-emitting diode | - | - | More than 10000 | - | - | - | 10.8 | 32.2 | 21 | PNP | Integrated Cable Type | - | - | 0.3 | false | - | - | - | - | None | - | - | - | - | - | - | - | 3 | - | - | - | 15000 | - | Polyvinyl chloride (PVC) | Plastic | Transmitter and receiver | Safety class 3 | Metal | Manual adjustment | Programmable/configurable | Infrared light | Cuboid | false | false | false | 0 | 1 | 100 | 15000 | - | - | 1000 | 15000 | 870 | 25 | - | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 |
Loading...
Type | Photoelectric Sensor | Amplifier accessory type | Amplifier Built-in Type | Ambient Operating Temperature(°C) | −25::55 |
---|---|---|---|---|---|
Ambient Operating Humidity(%) | 35::85 | Protective Structure | IP67 | Power Supply Voltage(V) | VDC 10–30 |
Operating Mode | Light ON / dark ON switchable | Response time (standard mode)(ms) | 1 |
This page is Photoelectric Sensor in Compact Stainless Steel Housing [E3ZM], part number E3ZM-T81-S1J 0.3M.
You can find the detail information about specifications and dimensions on part number E3ZM-T81-S1J 0.3M.
Configure
Basic Attributes
Detected Objects
Detection Method
Optical axis arrangement type
Beam Shape
Head shape
Case Material
Standard Detected Subject(φ)
Reflection type detection method
Operating Environment
Detection head size (screw type)(mm)
Detection head size (cylindrical)(mm)
Accessory functionality (non-amplifier)
Spot Dia.(mm)
Numbers of optical axis(Optical axis)
Accessories (dedicated reflective plate, etc.)
Shape (amplifier)
Material (amplifier)
Applicable Sensors
Overview
Shape (beam)
Input/Output
Strength (tightening)(N▪m)
Material (detection head)
Mounting Method
Combination lens
Free Cut Support
Transmission Range of the Safety Field(m)
Min. Reflector Distance(mm)
Triangulation
Adjustment Range(mm)
Type
Light Source
Detection distance [classification](mm)
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Output Format
Connection Method
Cord Length(m)
Timer
Laser class
Opening Angle(°)
Detection Distance details(mm)
Material of Cable Sheath
Material of Optical Surface
Scope of Delivery of the One-Way System
Operation Agent-Safety Class
Housing Material
Setting Procedure
Type of Switch Function
Type of Light
Construction Type Housing
Analogue Output -10 V ... +10 V
Pre Failure Notice
With Reflector
Number of Contact Energized Outputs With Signalling Function
Number of Semiconductor Outputs With Signalling Function
Max. Output Current(mA)
Max. Switching Distance(mm)
Switching Frequency(Hz)
Rated Switching Distance(mm)
Wavelength of the Sensor(nm)
AWG-Number
Degree of Protection (NEMA)
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Explosion Safety Category for Gas
With Communication Interface CANOpen
With Communication Interface INTERBUS
With Communication Interface AS-Interface
With Communication Interface PROFIBUS
With Communication Interface SSI
With Restart Blockage
With Communication Interface RS-232
Analogue Output 0 mA ... 20 mA
With Communication Interface RS-485
With Other Analogue Output
With Communication Interface Ethernet
With Communication Interface RS-422
Suitable for Safety Functions
With Communication Interface Analogue
With Monitoring Function Downstream Switching Devices
With Communication Interface Devicenet
Analogue Output 4 mA ... 20 mA
With Communication Interface SSD
Analogue Output 0 V ... 10 V
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type of Safety According To IEC 61496-1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3ZM-D82 2M |
E3ZM-D82-S1J 0.3M |
E3ZM-D87 |
E3ZM-LS61H 2M |
E3ZM-T86 |
E3ZM-T88 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Head shape | Case Material | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Reflection type detection method | Operating Environment | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Format | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Combination lens | Detection Distance details (mm) | Free Cut Support | Material of Cable Sheath | Material of Optical Surface | Scope of Delivery of the One-Way System | Operation Agent-Safety Class | Housing Material | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Transmission Range of the Safety Field (m) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241.90 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.) | Up to 1000 | - | Diffused reflective shape | Cold Resistance / Standard | 21 | 10.8 | 32.2 | PNP Open Collector | Integrated Cable Type | - | - | 2 | - | - | - | - | - | - | - | - | - | - | - | - | 0.5 (M3 screws) | - | Methacrylic Resin | - | - | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
241.90 € | 1 | 3 Days | - | - | - | - | Infrared-emitting diode | - | - | Up to 1000 | - | - | - | 10.8 | 32.2 | 21 | PNP | M12 Connector | - | - | 0.3 | false | - | - | - | - | None | - | - | - | - | - | - | - | - | - | - | - | 5 - 1000 | - | - | Plastic | - | Safety class 3 | Metal | Manual adjustment | Programmable/configurable | - | Cuboid | false | false | false | 0 | 1 | 100 | 1000 | - | - | 1000 | - | 860 | - | - | - | - | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
241.90 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.) | Up to 1000 | - | Diffused reflective shape | Cold Resistance / Standard | 21 | 10.8 | 32.2 | PNP Open Collector | M8 Connector | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.5 (M3 screws) | - | Methacrylic Resin | - | - | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
164.54 € | 1 | Available | 6 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.) | Up to 10 | - | [BGS Reflection] BGS Reflection type | Low Hysteresis / Background Effect / Cold Resistance / Standard | 21 | 10.8 | 32.2 | NPN Open Collector | Integrated Cable Type | - | - | 2 | - | - | ≤ φ4 (@ 100-mm detection distance) | - | - | - | - | - | - | - | - | - | 0.5 (M3 screws) | - | Methacrylic Resin | - | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
332.10 € | 1 | 7 Days | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.) | More than 10000 | 12 mm | - | Cold Resistance / Standard | 21 | 10.8 | 32.2 | PNP Open Collector | M8 Connector | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.5 (M3 screws) | - | Methacrylic Resin | - | - | 15000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
346.20 € | 1 | 3 Days | Opaque Objects | - | - | - | Infrared-emitting diode | - | - | Up to 1000 | - | - | - | 10.8 | 32.2 | 21 | PNP | M8 Connector | - | - | - | false | - | - | - | - | None | - | - | - | - | - | - | - | 3 | - | - | - | 800 | - | Polyvinyl chloride (PVC) | Plastic | Transmitter and receiver | Safety class 3 | Metal | Manual adjustment | Programmable/configurable | Infrared light | Cuboid | false | false | false | 0 | 1 | 100 | 800 | - | - | 1000 | 800 | 870 | 24 | - | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 |