Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TL-N5MY1 2M
Part Number
|
---|
TL-N5MY1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Operating Environment | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.36 € | 1 | 6 Days | Up to 5 | Standard / Oil Resistance Reinforcement / Cold Resistance | 40.1 to 50 | 50 | 20.1 to 30 | 25 | 20.1 to 30 | 25.5 | CE / IEC / CCC | AC, 2-Wire | 100–220 VAC | AC, 2-Wire | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core | - | Standard type (metal direct mounting supported) | 5 |
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Non-Shielded Type |
---|---|---|---|---|---|
Detection Direction | Front | Case Material | Heat Resistant ABS | Detecting Surface Material | Heat Resistant ABS |
Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 | Connection Method | Integrated Cable Type |
Combination amplifier/head | - |
This page is Prism Standard Type Proximity Sensor [TL-N / Q], part number TL-N5MY1 2M.
You can find the detail information about specifications and dimensions on part number TL-N5MY1 2M.
Configure
Basic Attributes
Operating Environment
Acquired Standards
Type
Detection distance L1 [classification](mm)
Head size Depth (range)(mm)
Head size Depth(mm)
The size and width of detection head (range)(mm)
The size and width of detection head(mm)
The size and height of detection head (range)(mm)
The size and height of detection head(mm)
Power Type
Power Supply Voltage(V)
Output Format
Operating Mode
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Included Function
Type
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TL-N10MY1 2M |
TL-N12MD1 5M |
TL-N12MD15 2M |
TL-N7MD1 2M |
TL-N7MD1 5M |
TL-N7MD2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Operating Environment | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.28 € | 1 | 6 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1 to 60 | 52.5 | 20.1 to 30 | 30 | 30.1 to 40 | 30.5 | CCC / IEC / CE | AC, 2-Wire | 100–220 VAC | AC, 2-Wire | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | Standard type (metal direct mounting supported) | 10 | ||
67.43 € | 1 | 6 Days | Up to 20 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1 to 60 | 52.5 | 20.1 to 30 | 30 | 30.1 to 40 | 30.5 | IEC / CE | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | Standard type (metal direct mounting supported) | 12 | ||
57.16 € | 1 | 6 Days | Up to 20 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1 to 60 | 52.5 | 20.1 to 30 | 30 | 30.1 to 40 | 30.5 | IEC / CE | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | ④ brown + V, ③ blue 0V | 2 | Different frequency | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | Standard type (metal direct mounting supported) | 12 | ||
219.00 € | 1 | 6 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | 30.1 to 40 | 38.5 | 20.1 to 30 | 25 | 20.1 to 30 | 25.5 | IEC / CE | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | Standard type (metal direct mounting supported) | 7 | ||
252.70 € | 1 | 7 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | 30.1 to 40 | 38.5 | 20.1 to 30 | 25 | 20.1 to 30 | 25.5 | IEC / CE | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | Standard type (metal direct mounting supported) | 7 | ||
185.60 € | 1 | 7 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | 30.1 to 40 | 38.5 | 20.1 to 30 | 25 | 20.1 to 30 | 25.5 | IEC / CE | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NC | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | Standard type (metal direct mounting supported) | 7 |