Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2K-C25MF1 2M
Part Number
|
---|
E2K-C25MF1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Case Material | Detecting Surface Material | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155.94 € | 1 | Available | 6 Days | Up to 50 | Conductor and dielectric | Standard / Cold Resistance | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | CE / IEC | IP66 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | Long Distance | - | 25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Shape | Cylindrical Column Type | Shielded / Non-shielded | Non-Shielded Type | Detection Direction | Front |
---|---|---|---|---|---|
Amplifier | Amplifier Built-in Type | Cylindrical Detection Head Size(Ø) | 34 | Head size Depth (range)(mm) | 70.1~ |
Connection Method | Integrated Cable Type |
This page is Long-distance Capacitive Sensor with Adjustable Sensitivity [E2K-C], part number E2K-C25MF1 2M.
You can find the detail information about specifications and dimensions on part number E2K-C25MF1 2M.
Configure
Basic Attributes
Operating Environment
Case Material
Detecting Surface Material
Acquired Standards
Mechanical Mounting Condition for Sensor
Coating Housing
Type of Interface
Type of Actuation
Construction Type Housing
Cascadable
Number of Semiconductor Outputs With Signalling Function
Diameter Sensor(mm)
Switching Frequency(Hz)
SIL According to IEC 61508
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Performance Level According to EN ISO 13849-1
Explosion Safety Category for Gas
Compression-Resistant
Suitable for Safety Functions
With Monitoring Function Downstream Switching Devices
Number of Contact Energized Outputs With Signalling Function
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type
Detection distance L1 [classification](mm)
Detected Objects
Head size Depth(mm)
Protection Structure (IEC)
Power Type
Power Supply Voltage(V)
Output Format
Operating Mode
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Included Function
Type
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2K-C20MT1 2M |
E2K-C25ME1 |
E2K-C25ME2 |
E2K-C25MF1 |
E2K-C25MF2 |
E2K-C25MY1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Case Material | Detecting Surface Material | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
766.00 € | 1 | 7 Days | Up to 20 | Conductor and dielectric | Standard / Cold Resistance | Polybutylene Terephthalate | Polybutylene Terephthalate | 81 | IEC / CE | IP65 | 2-Wire for Alternating and direct current | 24–240 VDC/VAC | 2-Wire for Alternating and direct current | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core | - | Long-range/noise-proof type | - | 20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
232.80 € | 1 | 3 Days | Up to 50 | - | - | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | - | IP67 | DC | VDC 12–24 | NPN | NO | - | - | - | - | - | - | - | 25 | Other | Other | None | Other | Cylinder plain | true | 1 | 34 | 70 | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 | ||
232.80 € | 1 | 3 Days | Up to 50 | - | - | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | - | IP67 | DC | VDC 12–24 | NPN | Breaker contact | - | - | - | - | - | - | - | 25 | Other | Other | None | Other | Cylinder plain | true | 1 | 34 | 70 | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 | ||
232.80 € | 1 | 3 Days | Up to 50 | - | - | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | - | IP67 | DC | VDC 12–24 | PNP | NO | - | - | - | - | - | - | - | 25 | Other | Other | None | Other | Cylinder plain | true | 1 | 34 | 70 | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 | ||
232.80 € | 1 | 3 Days | Up to 50 | - | - | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | - | IP67 | DC | VDC 12–24 | PNP | Breaker contact | - | - | - | - | - | - | - | 25 | Other | Other | None | Other | Cylinder plain | true | 1 | 34 | 70 | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 | ||
286.00 € | 1 | 3 Days | Up to 50 | - | - | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | - | IP67 | AC | VDC 12–24 | 2-wire | NO | - | - | - | - | - | - | - | 25 | Other | Other | None | Other | Cylinder plain | true | 1 | 34 | 70 | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 |