Long-distance Capacitive Sensor with Adjustable Sensitivity [E2K-C] (Part Numbers - CAD Download)

Long-distance Capacitive Sensor with Adjustable Sensitivity [E2K-C]
  • Volume Discount
Long-distance Capacitive Sensor with Adjustable Sensitivity
• CE Marking for DC 3-wire models and AC/DC 2-wire models.
• Noise-resistant models are also available for environments with strong noise.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2K-C25ME2

Part Number
E2K-C25ME2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Case Material Detecting Surface Material Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)
Mechanical Mounting Condition for Sensor Coating Housing Type of Interface Type of Actuation Construction Type Housing Cascadable Number of Semiconductor Outputs With Signalling Function Diameter Sensor
(mm)
Switching Frequency
(Hz)
SIL According to IEC 61508 Type of Interface for Safety Communication Explosion Safety Category for Dust Performance Level According to EN ISO 13849-1 Explosion Safety Category for Gas Compression-Resistant Suitable for Safety Functions With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

232.80 €

1 3 Days Up to 50--[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82-IP67DCVDC 12–24NPNBreaker contact-------25OtherOtherNoneOtherCylinder plaintrue13470NoneNoneNoneLevel aNonefalsefalsefalse000

Loading...

  1. 1

Basic information

Shape Cylindrical Column Type Shielded / Non-shielded Non-Shielded Type Detection Direction Front
Amplifier Amplifier Built-in Type Cylindrical Detection Head Size(Ø) 34 Head size Depth (range)(mm) 70.1~
Connection Method Integrated Cable Type

This page is Long-distance Capacitive Sensor with Adjustable Sensitivity [E2K-C], part number E2K-C25ME2.
You can find the detail information about specifications and dimensions on part number E2K-C25ME2.

Variation of this product

Part Number
E2K-C20MC1 2M
E2K-C20MT1 2M
E2K-C25ME1
E2K-C25MF1
E2K-C25MF1 2M
E2K-C25MF2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Case Material Detecting Surface Material Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)
Mechanical Mounting Condition for Sensor Coating Housing Type of Interface Type of Actuation Construction Type Housing Cascadable Number of Semiconductor Outputs With Signalling Function Diameter Sensor
(mm)
Switching Frequency
(Hz)
SIL According to IEC 61508 Type of Interface for Safety Communication Explosion Safety Category for Dust Performance Level According to EN ISO 13849-1 Explosion Safety Category for Gas Compression-Resistant Suitable for Safety Functions With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

548.00 €

1 6 Days Up to 20Conductor and dielectricStandard / Cold ResistancePolybutylene TerephthalatePolybutylene Terephthalate81IEC / CEIP65Direct Current 3-Wire TypeVDC 12–24NPN Open CollectorNO-2StandardVinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core-Long-range/noise-proof type-20--------------------

766.00 €

1 7 Days Up to 20Conductor and dielectricStandard / Cold ResistancePolybutylene TerephthalatePolybutylene Terephthalate81IEC / CEIP652-Wire for Alternating and direct current24–240 VDC/VAC2-Wire for Alternating and direct currentNO-2StandardVinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core-Long-range/noise-proof type-20--------------------

232.80 €

1 3 Days Up to 50--[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82-IP67DCVDC 12–24NPNNO-------25OtherOtherNoneOtherCylinder plaintrue13470NoneNoneNoneLevel aNonefalsefalsefalse000

232.80 €

1 3 Days Up to 50--[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82-IP67DCVDC 12–24PNPNO-------25OtherOtherNoneOtherCylinder plaintrue13470NoneNoneNoneLevel aNonefalsefalsefalse000

155.94 €

1 Available 6 Days Up to 50Conductor and dielectricStandard / Cold Resistance[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82IEC / CEIP66Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Long Distance-25--------------------

232.80 €

1 3 Days Up to 50--[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82-IP67DCVDC 12–24PNPBreaker contact-------25OtherOtherNoneOtherCylinder plaintrue13470NoneNoneNoneLevel aNonefalsefalsefalse000

Tech Support