Long Range Type Capacitive Proximity Sensor [E2K-C] (Part Numbers - CAD Download)

Long Range Type Capacitive Proximity Sensor [E2K-C]
[Features]
· Long range electrostatic capacitance type with adjustable sensitivity.
· CE marking acquisition (DC 3 wire type, AC type dual purpose 2-wire type).
· Types that can be used even in very noisy environments are offered (noise proof type).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2K-C20MC1 2M
E2K-C20MT1 2M
E2K-C25MF1 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Case Material Detecting Surface Material Head size Depth
(mm)
Protection Structure (IEC) Power Type Power Supply Voltage Output Format Cord Specifications Type Detection distance L1 details
(mm)

548.00 €

1 6 Days Up to 20Polybutylene TerephthalatePolybutylene Terephthalate81IP65Direct Current 3-Wire TypeVDC 12–24NPN Open CollectorVinyl (PVC)-insulated round cord, φ5.5, 2-core/3-coreLong-range/noise-proof type20

766.00 €

1 7 Days Up to 20Polybutylene TerephthalatePolybutylene Terephthalate81IP652-Wire for Alternating and direct currentDC / AC24–240 VDC/AC2-Wire for Alternating and direct currentVinyl (PVC)-insulated round cord, φ5.5, 2-core/3-coreLong-range/noise-proof type20

147.68 €

1 6 Days Up to 50[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82IP66Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputVinyl (PVC)-insulated round cord, φ6, 2-core/3-coreLong Distance25

Loading...

  1. 1

Basic information

Shape Cylindrical Column Type Detected Objects Conductor and dielectric Operating Environment Standard / Cold Resistance
Shielded / Non-shielded Non Shield Type Detection Direction Front Amplifier Amplifier Built-in Type
Cylindrical Detection Head Size(Ø) 34 Head size Depth (range)(mm) 70.1~ Acquired Standards CE / IEC
Operating Mode NO Connection Method Integrated Cable Type Connector pin arrangement -
Cord Length(m) 2 Different Frequency Type Standard Included Function -
Combination amplifier/head -

Tech Support