Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Shape | Screw Type | Detection Distance L1(mm) | 3 | Detected Objects | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard / Oil Resistance Reinforcement / Cold Resistance | Shielded / Non-shielded | Shielded Type | Detection Direction | Front |
Case Material | Brass Nickel Plated | Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type |
Screw Detection Head Size | M12 | Head size Depth (range)(mm) | 30.1 to 40 | Head size Depth(mm) | 33 |
Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 | Power Type | DC, 2-wire |
Power Supply Voltage(V) | 12 ~ 24 VDC | Output Format | DC, 2-wire with Polarity | Operating Mode | NO |
Connection Method | Pull-out Model Cable | Connector pin arrangement | ④ Brown + V ② Orange + V, ③ Blue 0 V | Cord Length(m) | 2 |
Different Frequency Type | Standard | Cord Specifications | Vinyl-insulated (PVC) Round Cord φ4, 2 / 3-core | Included Function | - |
Type | Standard Model | Combination amplifier/head | - |