Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2V-X4B1-M1TJ 0.3M
Part Number
|
---|
E2V-X4B1-M1TJ 0.3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (mm) | Output Format | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.75 € | 1 | 6 Days | Up to 5 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M12 | 47 | PNP Open Collector | Connector Relay Type (M12) | - | 0.3 | Vinyl (PVC) insulated round cord, φ6 | - | - | 4 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal / Non-magnetic Metal | Shielded / Non-shielded | Shielded Type |
---|---|---|---|---|---|
Detection Direction | Front | Case Material | Brass Nickel Plated | Detecting Surface Material | Heat Resistant ABS |
Amplifier | Amplifier Built-in Type | Head size Depth (range)(mm) | 40.1 to 50 | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Power Type | Direct Current 3-Wire Type | Power Supply Voltage(V) | VDC 12–24 |
Operating Mode | NO | Different Frequency Type | Standard | Type | All-metal aluminum non cutting detection type (aluminum work long-range: 1.5 to 2-fold type) |
This page is All Metal & Long Range Type Proximity Sensor [E2V], part number E2V-X4B1-M1TJ 0.3M.
You can find the detail information about specifications and dimensions on part number E2V-X4B1-M1TJ 0.3M.
Configure
Basic Attributes
Operating Environment
Connector pin arrangement
Type
Detection distance L1 [classification](mm)
Screw Detection Head Size
Head size Depth(mm)
Output Format
Connection Method
Cord Length(m)
Cord Specifications
Included Function
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2V-X15C1 2M |
E2V-X15C1-M1TJ 0.3M |
E2V-X2C1 2M |
E2V-X4C1-M1 |
E2V-X4C1-M1TJ 0.3M |
E2V-X5B1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (mm) | Output Format | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.34 € | 1 | Available | 6 Days | Up to 20 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M30 | 42 | NPN Open Collector | Integrated Cable Type | ①+V, ③0V, ④ output | 2 | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 15 | |
178.59 € | 1 | Available | 6 Days | Up to 20 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M30 | 42 | NPN Open Collector | Connector Relay Type (M12) | ① brown + V, ③ blue 0V, ② or ④ black control output | 0.3 | Vinyl (PVC) insulated round cord, φ6 | - | - | 15 | |
110.09 € | 1 | Available | 6 Days | Up to 2 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M12 | 47 | NPN Open Collector | Integrated Cable Type | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 2 | |
142.67 € | 1 | 94 Days | Up to 5 | Standard / Non-chipping / Cold Resistance | M12 | 47 | NPN Open Collector | Connector Type (M12) | ①+V, ③0V, ④ output | - | - | - | - | 4 | ||
150.75 € | 1 | 6 Days | Up to 5 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M12 | 47 | NPN Open Collector | Connector Relay Type (M12) | ① brown + V, ③ blue 0V, ② or ④ black control output | 0.3 | Vinyl (PVC) insulated round cord, φ6 | - | - | 4 | ||
95.86 € | 1 | 21 Days | Up to 5 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M18 | 42 | PNP Open Collector | Integrated Cable Type | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 5 |