Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E32-T24S 2M
Part Number
|
---|
E32-T24S 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Compatible pipes (only pipe mounting types can be selected) (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Humidity (%) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Fiber core material | Fiber cable types | Fiber jacket material | Bending Radius (mm) | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Fiber Length (m) | Overview | Shape (beam) | Strength (tensile) (N) | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Combination lens | Detection Distance details (mm) | Free Cut Support | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.60 € | 1 |
Same day
Stock | [Fiber Optic Unit] Fiber Optic Unit | Opaque Objects / Microscopic Object | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | Cylindrical Column Type | Up to 3000 | - | 0.1 mm | - | - | Standard / Cold Resistance | −40~70 | 35~85 | IP50 | - | - | 20.5 | [Resin] Acrylic Resin | Standard | Vinyl Chloride | 10 | - | φ2 | - | - | - | - | 2 | - | - | - | - | 4 | Brass Nickel Plated | - | - | 2600 | - |
Loading...
Amplifier accessory type | Amplifier Separation Type |
---|
This page is Fiber Unit [E32], part number E32-T24S 2M.
You can find the detail information about specifications and dimensions on part number E32-T24S 2M.
Configure
Stock
Basic Attributes
Type
Detected Objects
Detection Method
Standard Detected Subject(φ)
Compatible pipes (only pipe mounting types can be selected)(φ)
Reflection type detection method
Operating Environment
Head maximum size width(mm)
Head maximum size height(mm)
Detection head size (screw type)(mm)
Accessory functionality (non-amplifier)
Spot Dia.(mm)
Numbers of optical axis(Optical axis)
Accessories (dedicated reflective plate, etc.)
Overview
Shape (beam)
Strength (tensile)(N)
Strength (tightening)(N▪m)
Mounting Method
Combination lens
Free Cut Support
Type
Optical axis arrangement type
Beam Shape
Head shape
Detection distance [classification](mm)
Smallest Detected Subject(φ)
Protective Structure
Head maximum size, depth(mm)
Fiber cable types
Fiber jacket material
Bending Radius(mm)
Detection head size (cylindrical)(mm)
Fiber Length(m)
Opening Angle(°)
Material (detection head)
Detection Distance details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E32-A12 2M |
E32-C11N 2M |
E32-C21N 2M |
E32-T25XR 2M |
E32-T25Y 2M |
E32-T25YR 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Compatible pipes (only pipe mounting types can be selected) (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Humidity (%) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Fiber core material | Fiber cable types | Fiber jacket material | Bending Radius (mm) | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Fiber Length (m) | Overview | Shape (beam) | Strength (tensile) (N) | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Combination lens | Detection Distance details (mm) | Free Cut Support |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300.40 € | 1 | 7 Days | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Square] Square shape | Up to 20 | - | 7% Reflectance Soda-lime Glass | - | Limited Reflective Type | Cold Resistance / Standard | −40~70 | 35~85 | IP40 | 14 | 5 | 24.5 | [Resin] Plastic | Standard | Polyethylene | 25 | - | φ1.1 | - | - | 1 | Fiber cutter (E39-F4) | 2 | For glass substrate alignment | - | 9.8 or Less | 0.53 or Less | - | ABS | - | - | 12 | Applicable | ||
147.80 € | 1 | 7 Days | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | Screw Type | Up to 1000 | - | 0.005 mm | - | - | - | −40~70 | 35~85 | IP67 | - | - | 24 | [Resin] Plastic | Flexible | Vinyl Chloride | 4 | M6 | φ0.265 | - | - | - | Hexagon nut, toothed washer, fiber cutter (E39-F4) | 2 | Right angle (L type close contact) type, M6 screw head coaxial reflective type fiber, flexible fiber | - | 29.4 or Less | 0.98 or Less | 60 | Brass Nickel Plated | - | - | 520 | Applicable | ||
160.50 € | 1 | 6 Days | - | Microscopic Object / Opaque Objects | - | Emitting and Receiving Integrated Single Use | - | - | - | - | 0.005 | - | - | - | -40~70 | 35~85 | IP67 | - | - | - | - | Flexible | Polyethylene | 2 | M3 | - | - | - | - | - | 2 | - | - | - | - | - | - | - | - | - | - | ||
142.27 € | 1 | 6 Days | [Fiber Optic Unit] Fiber Optic Unit | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | [Square] Flat Type | Up to 300 | 0.5 mm | 0.005 mm | - | - | - | −40~70 | - | IP67 | 7 | 2 | 12 | - | - | - | - | - | - | - | - | - | - | 2 | - | - | 9.8 or Less | 0.15 or Less | - | Aluminum | - | - | 250 | Applicable | ||
126.61 € | 1 | 6 Days | [Fiber Optic Unit] Fiber Optic Unit | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | - | [Square] Flat Type | - | - | - | - | - | - | - | - | IP50 | - | - | - | - | - | - | - | - | - | - | - | - | - | 2 | Transmissive type, small size, flat shape, side view | - | - | - | - | - | - | - | - | - | ||
105.54 € | 1 | 6 Days | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | [Square] Square shape | Up to 50 | 0.5 mm | 0.005 mm | - | - | Cold Resistance / Standard | −40~70 | 35~85 | IP40 | 7 | 2 | 12 | [Resin] Acrylic Resin | Flexible | Polyethylene | 1 | - | - | - | φ0.5 | - | Fiber cutter (E39-F4), small-diameter attachment (E39-F9) | 2 | - | - | 9.8 or Less | 0.15 or Less | - | Aluminum | - | - | 50 | Applicable |