Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E32-D32L 2M
Part Number
|
---|
E32-D32L 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Compatible pipes (only pipe mounting types can be selected) (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Humidity (%) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Fiber core material | Fiber cable types | Fiber jacket material | Bending Radius (mm) | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Fiber Length (m) | Overview | Shape (beam) | Strength (tensile) (N) | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Combination lens | Detection Distance details (mm) | Free Cut Support | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.05 € | 1 | 7 Days | [Fiber Optic Unit] Fiber Optic Unit | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | Cylindrical Column Type | Up to 200 | - | 0.005 mm | - | Limited Reflective Type | Standard / Cold Resistance | −40~70 | 35~85 | IP67 | - | - | 15 | [Resin] Plastic | Standard | Polyethylene | 25 | - | φ3 | - | φ0.265 | 16 | - | 2 | Coaxial | - | - | - | - | Stainless Steel (EN 1.4301 Equiv.) | - | - | 150 | - |
Loading...
Amplifier accessory type | Amplifier Separation Type |
---|
This page is Fiber Unit [E32], part number E32-D32L 2M.
You can find the detail information about specifications and dimensions on part number E32-D32L 2M.
Configure
Basic Attributes
Type
Detected Objects
Standard Detected Subject(φ)
Compatible pipes (only pipe mounting types can be selected)(φ)
Operating Environment
Head maximum size width(mm)
Head maximum size height(mm)
Detection head size (screw type)(mm)
Accessory functionality (non-amplifier)
Accessories (dedicated reflective plate, etc.)
Shape (beam)
Strength (tensile)(N)
Strength (tightening)(N▪m)
Opening Angle(°)
Mounting Method
Combination lens
Free Cut Support
Type
Detection Method
Optical axis arrangement type
Beam Shape
Head shape
Detection distance [classification](mm)
Smallest Detected Subject(φ)
Reflection type detection method
Protective Structure
Head maximum size, depth(mm)
Fiber cable types
Fiber jacket material
Bending Radius(mm)
Detection head size (cylindrical)(mm)
Spot Dia.(mm)
Numbers of optical axis(Optical axis)
Fiber Length(m)
Overview
Material (detection head)
Detection Distance details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E32-A12 2M |
E32-C11N 2M |
E32-C21N 2M |
E32-D33 2M |
E32-D36P1 2M |
E32-D36T 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Compatible pipes (only pipe mounting types can be selected) (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Humidity (%) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Fiber core material | Fiber cable types | Fiber jacket material | Bending Radius (mm) | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Fiber Length (m) | Overview | Shape (beam) | Strength (tensile) (N) | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Combination lens | Detection Distance details (mm) | Free Cut Support |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300.40 € | 1 | 7 Days | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Square] Square shape | Up to 20 | - | 7% Reflectance Soda-lime Glass | - | Limited Reflective Type | Cold Resistance / Standard | −40~70 | 35~85 | IP40 | 14 | 5 | 24.5 | [Resin] Plastic | Standard | Polyethylene | 25 | - | φ1.1 | - | - | 1 | Fiber cutter (E39-F4) | 2 | For glass substrate alignment | - | 9.8 or Less | 0.53 or Less | - | ABS | - | - | 12 | Applicable | ||
147.80 € | 1 | 7 Days | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | Screw Type | Up to 1000 | - | 0.005 mm | - | - | - | −40~70 | 35~85 | IP67 | - | - | 24 | [Resin] Plastic | Flexible | Vinyl Chloride | 4 | M6 | φ0.265 | - | - | - | Hexagon nut, toothed washer, fiber cutter (E39-F4) | 2 | Right angle (L type close contact) type, M6 screw head coaxial reflective type fiber, flexible fiber | - | 29.4 or Less | 0.98 or Less | 60 | Brass Nickel Plated | - | - | 520 | Applicable | ||
160.50 € | 1 | 6 Days | - | Microscopic Object / Opaque Objects | - | Emitting and Receiving Integrated Single Use | - | - | - | - | 0.005 | - | - | - | -40~70 | 35~85 | IP67 | - | - | - | - | Flexible | Polyethylene | 2 | M3 | - | - | - | - | - | 2 | - | - | - | - | - | - | - | - | - | - | ||
76.37 € | 1 |
Same day
Stock | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Cylindrical Column Type | Up to 10 | - | 0.015 mm | - | Diffused reflective shape | Standard | −40~70 | 35~85 | IP67 | - | - | 15 | [Resin] Plastic | Standard | Polyethylene | 4 | - | φ3 | - | φ0.25 | 2 | With φ0.8 sleeve | 2 | Sleeve bending-intolerant | - | 9.8 or Less | 0.29 or Less | - | Stainless Steel (EN 1.4305 Equiv.) | - | - | 4 | - | ||
274.10 € | 1 | 7 Days | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | [Wide] Area Beam | [Square] Square shape | Up to 300 | - | 0.005 mm | - | Diffused reflective shape | Cold Resistance / Standard | −40~70 | 35~85 | IP67 | 15 | 5 | 26 | [Resin] Acrylic Resin | Bending-Resistant | Polyethylene | 4 | - | - | - | φ0.265 | 32 | - | 2 | - | Array type (detection width 11 mm) | - | - | - | Brass Nickel Plated | - | - | 300 | - | ||
267.70 € | 1 | 7 Days | [Fiber Optic Unit] Fiber Optic Unit | Liquid Surface(Pipe Mounting) | Retro reflective | Emitting and Receiving Integrated Single Use | - | Pipe Mounting | - | - | - | Without Limitations | Diffused reflective shape | Cold Resistance / Standard | −40~70 | 35~85 | IP67 | 15 | 5 | 23.45 | [Resin] Plastic | Standard | Polyethylene | 4 | - | - | - | φ0.265 | 16 | - | 2 | For transparent pipe internal liquid level detection (no pipe width limit) | - | 29.4 or Less | - | - | ABS | - | - | - | Applicable |