Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E32-D15ZR 2M
Part Number
|
---|
E32-D15ZR 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Compatible pipes (only pipe mounting types can be selected) (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Fiber core material | Fiber cable types | Fiber jacket material | Bending Radius (mm) | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Fiber Length (m) | Overview | Shape (beam) | Free Cut Support | Strength (tensile) (N) | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Combination lens | Detection Distance details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.90 € | 1 |
Same day
Stock | [Fiber Optic Unit] Fiber Optic Unit | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Square] Square shape | Up to 100 | - | 0.005 | - | Diffused reflective shape | Standard / Cold Resistance | -40~70 | 35~85 | IP40 | 10 | 3 | 15 | [Resin] Plastic | Flexible | Vinyl Chloride | 1 | - | - | - | φ4 | - | Fiber cutter (E39-F4) | 2 | Flat shape flat view reflective type | - | Applicable | 29.4 or Less | 0.15 or Less | - | Aluminum | - | - | 100 |
Loading...
Amplifier accessory type | Amplifier Separation Type |
---|
This page is Fiber Unit [E32], part number E32-D15ZR 2M.
You can find the detail information about specifications and dimensions on part number E32-D15ZR 2M.
Configure
Stock
Basic Attributes
Type
Detected Objects
Head shape
Standard Detected Subject(φ)
Compatible pipes (only pipe mounting types can be selected)(φ)
Operating Environment
Detection head size (screw type)(mm)
Detection head size (cylindrical)(mm)
Accessory functionality (non-amplifier)
Numbers of optical axis(Optical axis)
Shape (beam)
Opening Angle(°)
Mounting Method
Combination lens
Type
Detection Method
Optical axis arrangement type
Beam Shape
Detection distance [classification](mm)
Smallest Detected Subject(φ)
Reflection type detection method
Protective Structure
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Fiber cable types
Fiber jacket material
Bending Radius(mm)
Spot Dia.(mm)
Accessories (dedicated reflective plate, etc.)
Fiber Length(m)
Overview
Free Cut Support
Strength (tensile)(N)
Strength (tightening)(N▪m)
Material (detection head)
Detection Distance details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E32-A12 2M |
E32-C11N 2M |
E32-C21N 2M |
E32-D21 2M |
E32-D21-S3 2M |
E32-D211 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Compatible pipes (only pipe mounting types can be selected) (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Fiber core material | Fiber cable types | Fiber jacket material | Bending Radius (mm) | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Fiber Length (m) | Overview | Shape (beam) | Free Cut Support | Strength (tensile) (N) | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Combination lens | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300.40 € | 1 | 7 Days | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Square] Square shape | Up to 20 | - | 7% Reflectance Soda-lime Glass | - | Limited Reflective Type | Cold Resistance / Standard | -40~70 | 35~85 | IP40 | 14 | 5 | 24.5 | [Resin] Plastic | Standard | Polyethylene | 25 | - | φ1.1 | - | - | 1 | Fiber cutter (E39-F4) | 2 | For glass substrate alignment | - | Applicable | 9.8 or Less | 0.53 or Less | - | ABS | - | - | 12 | ||
147.80 € | 1 | 7 Days | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | Screw Type | Up to 1000 | - | 0.005 | - | - | - | -40~70 | 35~85 | IP67 | - | - | 24 | [Resin] Plastic | Flexible | Vinyl Chloride | 4 | M6 | φ0.265 | - | - | - | Hexagon nut, toothed washer, fiber cutter (E39-F4) | 2 | Right angle (L type close contact) type, M6 screw head coaxial reflective type fiber, flexible fiber | - | Applicable | 29.4 or Less | 0.98 or Less | 60 | Brass Nickel Plated | - | - | 520 | ||
160.50 € | 1 | 6 Days | - | Microscopic Object / Opaque Objects | - | Emitting and Receiving Integrated Single Use | - | - | - | - | 0.005 | - | - | - | -40~70 | 35~85 | IP67 | - | - | - | - | Flexible | Polyethylene | 2 | M3 | - | - | - | - | - | 2 | - | - | - | - | - | - | - | - | - | - | ||
57.44 € | 1 |
Same day
Stock | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Screw Type | Up to 100 | - | 0.005 | - | Diffused reflective shape | Cold Resistance / Standard | -40~70 | 35~85 | IP67 | - | - | 11 | [Resin] Plastic | Bending-Resistant | Vinyl Chloride | 4 | M3 | - | - | φ0.25 | 4 | - | 2 | Screw head reflective type | - | Applicable | 9.8 or Less | 0.78 or Less | - | Methacrylic Resin | - | - | 60 | ||
139.20 € | 1 | 7 Days | [Fiber Optic Unit] Fiber Optic Unit | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Screw Type | Up to 200 | - | 0.005 | - | [Retro-Reflective] Retro-Reflective | Cold Resistance / Standard | -40~70 | 35~85 | IP67 | - | - | 15 | [Resin] Plastic | Standard | Polyethylene | 10 | M4 | - | - | φ0.5 | 2 | Hex nut, washer toothed, fiber cutter (E39-F4), small diameter attachment (E39-F9) | 2 | Sleeve bending-intolerant, reflective type with screw head φ1.65 sleeve (67 mm) | - | Applicable | 9.8 or Less | 0.78 or Less | - | Brass Nickel Plated | - | - | 110 | ||
64.65 € | 1 | 16 Days | [Fiber Optic Unit] Fiber Optic Unit | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Screw Type | - | - | - | - | Diffused reflective shape | - | -40~70 | 35~85 | IP67 | - | - | 15 | [Resin] Acrylic Resin | Standard | Polyethylene | 10 | M4 | - | - | - | - | Hex nut, washer toothed, fiber cutter (E39-F4), small diameter attachment (E39-F9) | 2 | M4 Screw Head Reflection-Type Fiber | - | Applicable | 9.8 or Less | 0.78 or Less | - | Stainless Steel (EN 1.4305 Equiv.) | - | - | - |