Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3X-VT21 2M
Part Number
|
---|
E3X-VT21 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Method | Optical axis arrangement type | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Reflection type detection method | Head maximum size, depth (mm) | Detection head size (screw type) (mm) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Material (detection head) | Detection Distance details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.44 € | 1 |
Same day
Stock | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Up to 1000 | 1 | - | 14 | M4 | - | - | Brass Nickel Plated | 560 |
Loading...
Type | Fiber Optic Unit | Detected Objects | Opaque Objects / Microscopic Object | Beam Shape | Standard |
---|---|---|---|---|---|
Light Source | Red light emitting diode | Head shape | Screw Type | Amplifier accessory type | Amplifier Separation Type |
Smallest Detected Subject(φ) | 0.005 | Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature(°C) | -25::55 |
Ambient Operating Temperature(%) | 35::85 | Protective Structure | IP50 | Fiber core material | Acrylic Resin |
Fiber cable types | Flexible | Fiber jacket material | Vinyl Chloride | Bending Radius(mm) | 1 |
Power Supply Voltage(V) | VDC 12–24 | Output Format | NPN Open Collector | Operating Mode | Light ON / dark ON switchable |
Connection Method | Integrated Cable Type | Detection head size (cylindrical)(mm) | - | Cord Length(m) | 2 |
Timer | - | Accessory functionality (non-amplifier) | - | Response time (standard mode)(ms) | - |
Accessories (dedicated reflective plate, etc.) | E39-L143 | Laser class | - | Shape (amplifier) | - |
Material (amplifier) | - | Applicable Sensors | - | Overview | - |
Shape (beam) | - | Input/Output | - | Free Cut Support | Applicable |
Strength (tensile)(N) | - | Strength (tightening)(N▪m) | - | Opening Angle(°) | - |
Mounting Method | Mounting Hardware | Combination lens | - |
This page is Fiber Sensor Value Pack [E3X-V], part number E3X-VT21 2M.
You can find the detail information about specifications and dimensions on part number E3X-VT21 2M.
Configure
Stock
Basic Attributes
Detection Method
Reflection type detection method
Type
Optical axis arrangement type
Detection distance [classification](mm)
Standard Detected Subject(φ)
Head maximum size, depth(mm)
Detection head size (screw type)(mm)
Spot Dia.(mm)
Numbers of optical axis(Optical axis)
Material (detection head)
Detection Distance details(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3X-VD21 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection Method | Optical axis arrangement type | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Reflection type detection method | Head maximum size, depth (mm) | Detection head size (screw type) (mm) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Material (detection head) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.44 € | 1 |
Same day
Stock | Retro reflective | Emitting and Receiving Integrated Single Use | Up to 200 | - | [Retro-Reflective] Retro-Reflective | 17 | M6 | φ4 | 2 | Zinc Diecast | 180 |