Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3X-SD21 2M
Part Number
|
---|
E3X-SD21 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Detected Objects | Detection Method | Light Source | Head shape | Amplifier accessory type | Operating Environment | Output Format | Operating Mode | Connection Method | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Response time (standard mode) (ms) | Shape (amplifier) | Material (amplifier) | Overview | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
177.10 € | 1 | 6 Days | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Penetration] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | Standard / Cold Resistance | NPN Open Collector | Light ON / dark ON switchable | Integrated Cable Type | 2 | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - |
Loading...
Case Material | Polybutylene Terephthalate | Ambient Operating Temperature(°C) | −25::55 | Ambient Operating Humidity(%) | 35::85 |
---|---|---|---|---|---|
Protective Structure | IP50 | Power Supply Voltage(V) | VDC 12–24 |
This page is Simple Fiber Amp Unit [E3X-SD / NA], part number E3X-SD21 2M.
You can find the detail information about specifications and dimensions on part number E3X-SD21 2M.
Configure
Basic Attributes
Type
Detection Method
Light Source
Head shape
Operating Environment
Overview
Type
Detected Objects
Amplifier accessory type
Output Format
Operating Mode
Connection Method
Cord Length(m)
Timer
Accessory functionality (non-amplifier)
Response time (standard mode)(ms)
Shape (amplifier)
Material (amplifier)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3X-NA41 2M |
E3X-NA51 2M |
E3X-NA6 |
E3X-SD21 5M |
E3X-SD51 2M |
E3X-SD7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Detected Objects | Detection Method | Light Source | Head shape | Amplifier accessory type | Operating Environment | Output Format | Operating Mode | Connection Method | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Response time (standard mode) (ms) | Shape (amplifier) | Material (amplifier) | Overview |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155.90 € | 1 | 6 Days | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Penetration] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | Cold Resistance / Standard | PNP Open Collector | Light ON / dark ON switchable | Integrated Cable Type | 2 | OFF-delay timer (40 ms) | Bar & volume settings | 2 | Square shape | Polybutylene Terephthalate | - | ||
198.80 € | 1 | 7 Days | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Penetration] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | Standard / Cold Resistance | PNP Open Collector | Light ON / dark ON switchable | Integrated Cable Type | 2 | - | - | 2 | Square shape | Polybutylene Terephthalate | - | ||
128.00 € | 1 | 7 Days | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Penetration] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | Standard / Cold Resistance | NPN Open Collector | Light ON / dark ON switchable | Connector Type (reduced wiring) | - | OFF-delay timer (40 ms) | Bar & volume settings | 2 | Square shape | Polybutylene Terephthalate | - | ||
109.30 € | 1 |
Same day
Stock | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Penetration] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | Cold Resistance / Standard | NPN Open Collector | Light ON / dark ON switchable | Integrated Cable Type | 5 | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - | ||
177.10 € | 1 | 6 Days | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Penetration] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | Cold Resistance / Standard | PNP Open Collector | Light ON / dark ON switchable | Integrated Cable Type | 2 | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - | ||
127.60 € | 1 | 7 Days | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Penetration] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | Standard / Cold Resistance | NPN Open Collector | Light ON / dark ON switchable | Connector Type (reduced wiring) | - | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - |