Proximity Sensor with Separate Amplifier for Aluminum Detection [E2CY] (Part Numbers - CAD Download)

Proximity Sensor with Separate Amplifier for Aluminum Detection [E2CY]
  • Volume Discount
[Features]
· proximity sensor with separate amplifier that can easily do sensitivity adjustment of nonmagnetic metal detection.
· Nonmagnetic metal (aluminum, copper etc) detected.
· Small flat head (shape E2C-V3A).
· Fluoropolymer type for chemicals (form E2CY-C2AF) are also assorted.
· Easy sensitivity adjustment (one touch teaching).
· The detection margin is obvious at a glance. (LED level indicator light).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2CY-C1R5A-1 3M

Part Number
E2CY-C1R5A-1 3M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Detection distance L1 [classification]
(mm)
Detected Objects Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)

101.10 €

1 6 Days Cylindrical Column TypeUp to 2Non-magnetic Metal[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)[ABS Resin] Heat Resistant ABSAmplifier Separation Type-5.410–2018-----IP67-----3High-frequency coaxial cord (50Ω), φ2.5, 1-core-Sensor PartE2CY-SD111.5

Loading...

  1. 1

Basic information

Operating Environment Standard / Cold Resistance Shielded / Non-shielded Shielded Type Detection Direction Front
Connection Method Integrated Cable Type Different Frequency Type Standard

This page is Proximity Sensor with Separate Amplifier for Aluminum Detection [E2CY], part number E2CY-C1R5A-1 3M.
You can find the detail information about specifications and dimensions on part number E2CY-C1R5A-1 3M.

Variation of this product

Part Number
E2CY-C2A 3M
E2CY-SD11 2M
E2CY-X1R5A 3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Detection distance L1 [classification]
(mm)
Detected Objects Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)

101.10 €

1 Available 6 Days Cylindrical Column TypeUp to 2Non-magnetic Metal[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)[ABS Resin] Heat Resistant ABSAmplifier Separation Type-810–2018-----IP67-----3Fluorine resin coaxial cord (50Ω), φ2.5, 1-core-Sensor PartE2CY-SD112

292.83 €

1 7 Days Square shape--Polybutylene Terephthalate-Amplifier onlyM12-60.1 to 707030.1 to 4032.55.1 to 1010IEC / CEIP50DCVDC 12–24NPN Open CollectorNO/NC switchableBrown + V, black: control output, blue + 0V2Vinyl (PVC)-insulated round cord, φ4, 3-coreMounting bracket, timer included, self-diagnostic output function included, zero reset, and initial resetAmplifier UnitE2CY-X□/C□/V□-

246.05 €

1 6 Days Screw TypeUp to 2Non-magnetic Metal[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)[ABS Resin] Heat Resistant ABSAmplifier Separation TypeM5-10–2018-----IP67-----3High-frequency coaxial cord (50Ω), φ2.5, 1-core-Sensor PartE2CY-SD111.5

Tech Support