Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2CY-C1R5A-1 3M
Part Number
|
---|
E2CY-C1R5A-1 3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.10 € | 1 | 6 Days | Cylindrical Column Type | Up to 2 | Non-magnetic Metal | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | - | 5.4 | 10–20 | 18 | - | - | - | - | - | IP67 | - | - | - | - | - | 3 | High-frequency coaxial cord (50Ω), φ2.5, 1-core | - | Sensor Part | E2CY-SD11 | 1.5 |
Loading...
Operating Environment | Standard / Cold Resistance | Shielded / Non-shielded | Shielded Type | Detection Direction | Front |
---|---|---|---|---|---|
Connection Method | Integrated Cable Type | Different Frequency Type | Standard |
This page is Proximity Sensor with Separate Amplifier for Aluminum Detection [E2CY], part number E2CY-C1R5A-1 3M.
You can find the detail information about specifications and dimensions on part number E2CY-C1R5A-1 3M.
Configure
Basic Attributes
Case Material
Detecting Surface Material
Screw Detection Head Size
The size and width of detection head (range)(mm)
The size and width of detection head(mm)
The size and height of detection head (range)(mm)
The size and height of detection head(mm)
Acquired Standards
Type
Shape
Detection distance L1 [classification](mm)
Detected Objects
Amplifier
Cylindrical Detection Head Size(Ø)
Head size Depth (range)(mm)
Head size Depth(mm)
Protection Structure (IEC)
Power Type
Power Supply Voltage(V)
Output Format
Operating Mode
Connector pin arrangement
Cord Length(m)
Cord Specifications
Included Function
Type
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2CY-C2A 3M |
E2CY-SD11 2M |
E2CY-X1R5A 3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.10 € | 1 | Available | 6 Days | Cylindrical Column Type | Up to 2 | Non-magnetic Metal | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | - | 8 | 10–20 | 18 | - | - | - | - | - | IP67 | - | - | - | - | - | 3 | Fluorine resin coaxial cord (50Ω), φ2.5, 1-core | - | Sensor Part | E2CY-SD11 | 2 | |
292.83 € | 1 | 7 Days | Square shape | - | - | Polybutylene Terephthalate | - | Amplifier only | M12 | - | 60.1 to 70 | 70 | 30.1 to 40 | 32.5 | 5.1 to 10 | 10 | IEC / CE | IP50 | DC | VDC 12–24 | NPN Open Collector | NO/NC switchable | Brown + V, black: control output, blue + 0V | 2 | Vinyl (PVC)-insulated round cord, φ4, 3-core | Mounting bracket, timer included, self-diagnostic output function included, zero reset, and initial reset | Amplifier Unit | E2CY-X□/C□/V□ | - | ||
246.05 € | 1 | 6 Days | Screw Type | Up to 2 | Non-magnetic Metal | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | M5 | - | 10–20 | 18 | - | - | - | - | - | IP67 | - | - | - | - | - | 3 | High-frequency coaxial cord (50Ω), φ2.5, 1-core | - | Sensor Part | E2CY-SD11 | 1.5 |