Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2J-W10MA 1M
Part Number
|
---|
E2J-W10MA 1M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Cord Length (m) | Cord Specifications | Type | Combination amplifier/head | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.44 € | 1 | 6 Days | Up to 10 | Non-Shielded Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | 20.1 to 30 | 30 | 15.1 to 20 | 20 | 5.1 to 10 | 5.5 | IP66 | - | - | - | - | Connector Relay Type (M8) | 1 | Vinyl (PVC) insulated round cord (robot cord), φ4 | Sensor Part | E2J-JC4A | 10 |
Loading...
Shape | Square shape | Detected Objects | Conductor and dielectric | Operating Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Acquired Standards | IEC | Connector pin arrangement | - | Different Frequency Type | Standard |
Included Function | - |
This page is Proximity Sensor with Capacitive Amplifier for Aluminum Detection [E2J], part number E2J-W10MA 1M.
You can find the detail information about specifications and dimensions on part number E2J-W10MA 1M.
Configure
Basic Attributes
Detection Direction
Case Material
Detecting Surface Material
Type
Detection distance L1 [classification](mm)
Shielded / Non-shielded
Amplifier
Head size Depth (range)(mm)
Head size Depth(mm)
The size and width of detection head (range)(mm)
The size and width of detection head(mm)
The size and height of detection head (range)(mm)
The size and height of detection head(mm)
Protection Structure (IEC)
Power Type
Power Supply Voltage(V)
Output Format
Operating Mode
Connection Method
Cord Length(m)
Cord Specifications
Type
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2J-JC4A 2M |
E2J-W20MA 1M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Cord Length (m) | Cord Specifications | Type | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133.02 € | 1 | Available | 6 Days | - | - | - | [ABS Resin] ABS | - | Amplifier only | 50.1 to 60 | 59.1 | 20.1 to 30 | 29.3 | 10.1 to 20 | 12 | IP50 | Direct Current 3-Wire Type | DC24V | NPN Open Collector | NO/NC switchable | Integrated Cable Type | 2 | Vinyl (PVC)-insulated round cord, φ4, 3-core | Amplifier Unit | E2J-W□MA | - | |
130.52 € | 1 | Available | 6 Days | Up to 20 | Non-Shielded Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | 30.1 to 40 | 40 | 20.1 to 30 | 30 | 5.1 to 10 | 5.5 | IP66 | - | - | - | - | Connector Relay Type (M8) | 1 | Vinyl (PVC) insulated round cord (robot cord), φ4 | Sensor Part | E2J-JC4A | 20 |