R6 E-tubes, R6 Series (Part Numbers)

The E6 series offers numerous advantages in addition to long life. It provides extremely quiet, low vibration operation, complimenting low vibration linear drives. It minimises the polygon effect which can occur during the rolling motion of an e-chain®. The ultra-low noise levels have been confirmed in a recent report by the Rheinland Technical Inspection Agency. Our extensive product range offers the right e-chain® size for any application; a wide range of interior separation is also available.
[Features]
- For very high speeds and accelerations
- For small bend radii
- High strength
- Available as closed e-tube for some sizes
- Low-noise 37dB(A)- extremely low noise and vibration
- Cleanroom ISO Class 1 - virtually no wear or abrasion

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R6.29.030.[055,​075,​100,​150].0-[1-100/1]
R6.29.030.[055,​075,​100,​150].0-[1-100/1]-R6.290.030.12
R6.29.040.[055,​075,​100,​150].0-[1-100/1]
R6.29.040.[055,​075,​100,​150].0-[1-100/1]-R6.290.040.12
R6.29.050.[055,​075,​100,​150].0-[1-100/1]
R6.29.050.[055,​075,​100,​150].0-[1-100/1]-R6.290.050.12
R6.29.060.[055,​075,​100,​150].0-[1-100/1]
R6.29.060.[055,​075,​100,​150].0-[1-100/1]-R6.290.060.12
R6.29.080.[055,​075,​100,​150].0-[1-100/1]
R6.29.080.[055,​075,​100,​150].0-[1-100/1]-R6.290.080.12
R6.29.110.[055,​075,​100,​150].0-[1-100/1]
R6.29.110.[055,​075,​100,​150].0-[1-100/1]-R6.290.110.12
R6.29.120.[055,​075,​100,​150].0-[1-100/1]
R6.29.120.[055,​075,​100,​150].0-[1-100/1]-R6.290.120.12
R6.40.062.[075,​100,​125,​150,​200].0-[1-100/1]
R6.40.062.[075,​100,​125,​150,​200].0-[1-100/1]-R6.400.062.12
R6.52.050.[075,​100,​150,​200,​250].0-[1-100/1]
R6.52.050.[075,​100,​150,​200,​250].0-[1-100/1]-R6.520.050.12
R6.52.075.[075,​100,​150,​200,​250].0-[1-100/1]
R6.52.075.[075,​100,​150,​200,​250].0-[1-100/1]-R6.520.075.12
R6.52.100.[075,​100,​150,​200,​250].0-[1-100/1]
R6.52.100.[075,​100,​150,​200,​250].0-[1-100/1]-R6.520.100.12
R6.52.125.[075,​100,​150,​200,​250].0-[1-100/1]
R6.52.125.[075,​100,​150,​200,​250].0-[1-100/1]-R6.520.125.12
R6.52.150.[075,​100,​150,​200,​250].0-[1-100/1]
R6.52.150.[075,​100,​150,​200,​250].0-[1-100/1]-R6.520.150.12
R6.52.175.[075,​100,​150,​200,​250].0-[1-100/1]
R6.52.175.[075,​100,​150,​200,​250].0-[1-100/1]-R6.520.175.12
R6.52.200.[075,​100,​150,​200,​250].0-[1-100/1]
R6.52.200.[075,​100,​150,​200,​250].0-[1-100/1]-R6.520.200.12
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Number of Links Bending Radius Color Mounting Bracket
1 9 Days 301 ~ 100---
1 9 Days 301 ~ 100---
1 6 Days -1 ~ 10055 ~ 150Black-
1 6 Days -1 ~ 10055 ~ 150BlackR6.290.040.12, Full set, KMA, pivoting
1 14 Days 501 ~ 100---
1 14 Days 501 ~ 100---
1 9 Days 601 ~ 100---
1 9 Days 601 ~ 100---
1 9 Days 801 ~ 100---
1 9 Days 801 ~ 100---
1 14 Days 1101 ~ 100---
1 14 Days 1101 ~ 100---
1 9 Days 1201 ~ 100---
1 9 Days 1201 ~ 100---
1 6 Days -1 ~ 10075 ~ 200Black-
1 6 Days -1 ~ 10075 ~ 200BlackR6.400.062.12, Full set, KMA, pivoting, without C-profile
1 6 Days -1 ~ 10075 ~ 250Black-
1 6 Days -1 ~ 10075 ~ 250BlackR6.520.050.12, Full set, KMA, pivoting, without C-profile
1 6 Days -1 ~ 10075 ~ 250Black-
1 6 Days -1 ~ 10075 ~ 250BlackR6.520.075.12, Full set, KMA, pivoting, without C-profile
1 6 Days -1 ~ 10075 ~ 250Black-
1 6 Days -1 ~ 10075 ~ 250BlackR6.520.100.12, Full set, KMA, pivoting, without C-profile
1 6 Days -1 ~ 10075 ~ 250Black-
1 6 Days -1 ~ 10075 ~ 250BlackR6.520.125.12, Full set, KMA, pivoting, without C-profile
1 6 Days -1 ~ 10075 ~ 250Black-
1 6 Days -1 ~ 10075 ~ 250BlackR6.520.150.12, Full set, KMA, pivoting, without C-profile
1 6 Days -1 ~ 10075 ~ 250Black-
1 6 Days -1 ~ 10075 ~ 250BlackR6.520.175.12, Full set, KMA, pivoting, without C-profile
1 6 Days -1 ~ 10075 ~ 250Black-
1 6 Days -1 ~ 10075 ~ 250BlackR6.520.200.12, Full set, KMA, pivoting, without C-profile

Loading...

  1. 1

Basic information

Energy Chains Type Square Shape Cover Type Crossbar Type Characteristics Low Particle Generation / Low Noise / Low Frictional Wear
Internal Height(mm) 28 No. of Internal Partitions for Carriers Not Included Max. Cable O.D. Dp(φ) 25
Working Speed(m/s) 20 Pitch P(mm) 22 Opening-closing Type Both Surfaces
Cable Insertion Type Snap (Attach / Detach) Motion Type 2 Sizeal Motion Operating Temperature(°C) -40::100
Energy Chains Material Resin

Tech Support