Zipper E-tubes, R09 Series

igus® "zipper" e-chains® and e-tubes deliver in terms of practicality and performance. The "zipper" function makes them a very useful product to reduce assembly time. The small pitch, the tough-elastic zipper-band, and the sturdy link work well in high acceleration applications. The "zipper" series is one of the most popular igus® e-chain® series for demanding applications.
[Features]
- zipper-like design for quick opening and closing of lids
- zipper e-chains® can be lengthened and shortened at any point
- Small pitch for low noise, smooth running
- High accelerations: 100 m/s2 and more

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R09.10.[048,​075,​100].0-[1-100/1]
R09.10.[048,​075,​100].0-[1-100/1]-[080.10.12PZ,​080.10.12]
R09.16.[048,​075,​100].0-[1-100/1]
R09.16.[048,​075,​100].0-[1-100/1]-[080.16.12PZ,​080.16.12]
R09.20.[048,​075,​100].0-[1-100/1]
R09.20.[048,​075,​100].0-[1-100/1]-[080.20.12PZ,​080.20.12]
R09.30.[048,​075,​100].0-[1-100/1]
R09.30.[048,​075,​100].0-[1-100/1]-[080.30.12PZ,​080.30.12]
R09.40.[048,​075,​100].0-[1-100/1]
R09.40.[048,​075,​100].0-[1-100/1]-[080.40.12PZ,​080.40.12]
R09.50.[048,​075,​100].0-[1-100/1]
R09.50.[048,​075,​100].0-[1-100/1]-[080.50.12PZ,​080.50.12]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Width
(mm)
Number of Links Bending Radius Color Mounting Bracket
1 16 Days 10101 ~ 10048 ~ 100BlackNo mounting bracket
1 16 Days 10101 ~ 10048 ~ 100Black080.10.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 080.10.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 6 Days 10161 ~ 10048 ~ 100BlackNo mounting bracket
1 6 Days 10161 ~ 10048 ~ 100Black080.16.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 080.16.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 6 Days 10201 ~ 10048 ~ 100BlackNo mounting bracket
1 6 Days 10201 ~ 10048 ~ 100Black080.20.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 080.20.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 6 Days 10301 ~ 10048 ~ 100BlackNo mounting bracket
1 6 Days 10301 ~ 10048 ~ 100Black080.30.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 080.30.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 6 Days 10401 ~ 10048 ~ 100BlackNo mounting bracket
1 6 Days 10401 ~ 10048 ~ 100Black080.40.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 080.40.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 8 Days 10501 ~ 10048 ~ 100BlackNo mounting bracket
1 8 Days 10501 ~ 10048 ~ 100Black080.50.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 080.50.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates

Loading...

  1. 1

Basic information

Energy Chains Type Square Shape Cover Type Half Characteristics Low Noise
Internal Height(mm) 15 No. of Internal Partitions for Carriers Not Included Max. Cable O.D. Dp(mm) 12.5
Working Speed(m/s) 10 Pitch P(mm) 20 Opening-closing Type Outer Circumferential Side
Cable Insertion Type Zipper Motion Type 2 Sizeal Motion Operating Temperature(°C) -40::120
Energy Chains Material Resin

Tech Support