Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | RoHS | Internal Width (mm) | Number of Links | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|
1 | 6 Days | 10 | 63 | 1 ~ 100 | 145 ~ 180 | Black | No mounting bracket | ||
1 | 6 Days | 10 | 63 | 1 ~ 100 | 145 ~ 180 | Black | 105.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 105.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 105.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 105.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 105.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 105.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 105.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 105.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 105.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 105.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 105.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 105.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 105.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 105.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 105.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 105.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 105.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 105.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 105.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 105.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 105.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 105.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 105.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 105.3P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 105.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 105.3P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 105.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 105.3P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 105.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 105.3P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 105.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / 105.34P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plates / 105.34PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plates / 105.34P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plates / 105.34PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plates / 105.34P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plates / 105.34PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plates / 105.34P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plates / 105.34PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plates / 105.4P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 105.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 105.4P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 105.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 105.4P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 105.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 105.4P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 105.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / CHK | ||
1 | 6 Days | 10 | 80 | 1 ~ 100 | 28 ~ 180 | Black | No mounting bracket | ||
1 | 6 Days | 10 | 80 | 1 ~ 100 | 28 ~ 180 | Black | 106.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 106.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 106.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 106.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 106.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 106.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 106.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 106.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 106.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 106.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 106.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 106.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 106.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 106.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 106.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 106.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 106.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 106.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 106.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 106.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 106.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 106.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 106.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 106.3P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 106.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 106.3P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 106.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 106.3P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 106.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 106.3P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 106.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / 106.34P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plates / 106.34PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plates / 106.34P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plates / 106.34PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plates / 106.34P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plates / 106.34PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plates / 106.34P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plates / 106.34PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plates / 106.4P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 106.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 106.4P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 106.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 106.4P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 106.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 106.4P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 106.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / CHK | ||
1 | 6 Days | 10 | 100 | 1 ~ 100 | 28 ~ 180 | Black | No mounting bracket | ||
1 | 6 Days | 10 | 100 | 1 ~ 100 | 28 ~ 180 | Black | 107.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 107.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 107.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 107.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 107.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 107.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 107.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 107.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 107.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 107.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 107.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 107.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 107.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 107.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 107.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 107.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 107.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 107.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 107.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 107.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 107.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 107.2P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 107.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 107.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 107.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 107.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 107.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 107.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 107.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 107.3P, For the moving end, Plastic, one-piece, pivoting, without tiewrap plate / 107.3PZ, For the moving end, Plastic, one-piece, pivoting, with tiewrap plate / 107.3P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 107.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 107.3P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 107.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 107.3P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 107.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 107.3P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 107.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / 107.34P, Full set, Plastic, one-piece, pivoting, without tiewrap plates / 107.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / 107.34P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plates / 107.34PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plates / 107.34P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plates / 107.34PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plates / 107.34P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plates / 107.34PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plates / 107.34P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plates / 107.34PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plates / 107.4P, For the fixed-end side, Plastic, one-piece, pivoting, without tiewrap plate / 107.4PZ, For the fixed-end side, Plastic, one-piece, pivoting, with tiewrap plate / 107.4P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 107.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 107.4P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 107.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 107.4P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 107.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 107.4P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 107.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / CHK |
Loading...
Energy Chains Type | Square Shape | Cover Type | Crossbar Type | Internal Height(mm) | 18 |
---|---|---|---|---|---|
No. of Internal Partitions for Carriers | Not Included | Max. Cable O.D. Dp(φ) | 16 | Working Speed(m/s) | 5 |
Pitch P(mm) | 30.5 | Opening-closing Type | Not Open Close | Cable Insertion Type | Not Open Close |
Motion Type | 2 Sizeal Motion | Operating Temperature(°C) | -40::120 | Energy Chains Material | Resin |
Configure
Basic Attributes
Internal Width(mm)
Number of Links
Bending Radius
Color
Mounting Bracket
Type
Filter by standard shipping days
Optional Attributes