Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSR20XW1(GK)
Part Number
|
---|
SSR20XW1(GK) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Block Type | Material | Nominal Part Number | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block external dimension W (mm) | Block external dimension L (mm) | Mounting hole for blocks | Number of block mounting holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block dimension L1 (mm) | Symbols for Dust Resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.29 € | 1 | Available | 5 Days | 10 | Standard | Carbon steel | 20 | 32 | 32 | 5 | 60 | 6 | 42 | 66.5 | Tapped Hole | 4 | M5 | - | 8 | 46.6 | NA |
Loading...
Set / Single Item | Block only | Rail Type | Standard | The number of LM blocks combined with a axis | 1 |
---|---|---|---|---|---|
Radial Clearance | Normal | Accuracy Grade | Standard Grade | Ball Arrangement | 4-Row, Circular |
Retainer | Available | Lubrication System | N/A | Rolling Element | Ball |
This page is Linear guideway carriages / carriage dimensions selectable / material selectable / SSR, part number SSR20XW1(GK).
You can find the detail information about specifications and dimensions on part number SSR20XW1(GK).
Configure
Basic Attributes
Mounting Hole Dimension H(ø)
Type
Block Type
Material
Nominal Part Number
Block Mounting Hole Pitch (Width Direction)(mm)
Block Mounting Hole Pitch (Length Direction)(mm)
Block Mounting Hole Diameter
Rail Mounting Hole Pitch(mm)
Rail Mounting Hole Diameter
Block external dimension W(mm)
Block external dimension L(mm)
Mounting hole for blocks
Number of block mounting holes(holes)
Mounting Hole Dimension S(M)
Mounting Hole Screw Depth(mm)
Block dimension L1(mm)
Symbols for Dust Resistance
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SSR15XV1(GK) |
SSR15XV1M(GK) |
SSR15XV1SS(GK) |
SSR20XW1SS(GK) |
SSR20XW1UU(GK) |
SSR20XW1UUM(GK) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Block Type | Material | Nominal Part Number | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block external dimension W (mm) | Block external dimension L (mm) | Mounting hole for blocks | Number of block mounting holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.04 € | 1 | Available | 5 Days | 10 | Standard | Carbon steel | 15 | 26 | - | 4 | 60 | 4.5 | 34 | 40.3 | Tapped Hole | 2 | M4 | - | 7 | 23.3 | NA | |
74.70 € | 1 | Available | 19 Days | 10 | Standard | Stainless Steel | 15 | 26 | - | 4 | 60 | 4.5 | 34 | 40.3 | Tapped Hole | 2 | M4 | - | 7 | 23.3 | NA | |
73.54 € | 1 | Available | 5 Days | 10 | Standard | Carbon steel | 15 | 26 | - | 4 | 60 | 4.5 | 34 | 40.3 | Tapped Hole | 2 | M4 | - | 7 | 23.3 | Seal (end+side+inner) | |
78.64 € | 1 | Available | 5 Days | 10 | Standard | Carbon steel | 20 | 32 | 32 | 5 | 60 | 6 | 42 | 66.5 | Tapped Hole | 4 | M5 | - | 8 | 46.6 | Seal (end+side+inner) | |
71.99 € | 1 | Available | 5 Days | 10 | Standard | Carbon steel | 20 | 32 | 32 | 5 | 60 | 6 | 42 | 66.5 | Tapped Hole | 4 | M5 | - | 8 | 46.6 | End seal | |
121.77 € | 1 | Available | 5 Days | 10 | Standard | Stainless Steel | 20 | 32 | 32 | 5 | 60 | 6 | 42 | 66.5 | Tapped Hole | 4 | M5 | - | 8 | 46.6 | End seal |