Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSR15XV1M(GK)
Part Number
|
---|
SSR15XV1M(GK) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Block Type | Material | Nominal Part Number | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block external dimension W (mm) | Block external dimension L (mm) | Mounting hole for blocks | Number of block mounting holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block dimension L1 (mm) | Symbols for Dust Resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.70 € | 1 | Available | 19 Days | 10 | Standard | Stainless Steel | 15 | 26 | - | 4 | 60 | 4.5 | 34 | 40.3 | Tapped Hole | 2 | M4 | - | 7 | 23.3 | NA |
Loading...
Set / Single Item | Block only | Rail Type | Standard | The number of LM blocks combined with a axis | 1 |
---|---|---|---|---|---|
Radial Clearance | Normal | Accuracy Grade | Standard Grade | Ball Arrangement | 4-Row, Circular |
Retainer | Available | Lubrication System | N/A | Rolling Element | Ball |
Configure
Basic Attributes
Block Mounting Hole Pitch (Length Direction)(mm)
Mounting Hole Dimension H(ø)
Type
Block Type
Material
Nominal Part Number
Block Mounting Hole Pitch (Width Direction)(mm)
Block Mounting Hole Diameter
Rail Mounting Hole Pitch(mm)
Rail Mounting Hole Diameter
Block external dimension W(mm)
Block external dimension L(mm)
Mounting hole for blocks
Number of block mounting holes(holes)
Mounting Hole Dimension S(M)
Mounting Hole Screw Depth(mm)
Block dimension L1(mm)
Symbols for Dust Resistance
Filter by CAD data type
Filter by standard shipping days
Optional Attributes