Linear guideway carriages / carriage dimensions selectable / material selectable / SSR (Part Numbers - CAD Download)

Linear guideway carriages / carriage dimensions selectable / material selectable / SSR
  • Volume Discount
An individual block from the THK LM guide SSR series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· Circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· This ball retainer has been adopted which has eliminated mutual friction between balls and also improves the holding power of the grease.
· , which makes it possible to be maintenance-free over a long term, have a long life, have excellent high speed, and low noise.
· Compact / radial type: A compact type with a low cross-sectional height, which is ideal for horizontal guide parts for ball contact structures that are strong against loads in the radial direction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSR15XTB1SS(GK)

Part Number
SSR15XTB1SS(GK)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBlock Type Material Nominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of block mounting holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance

82.15 €

1 Available 5 Days 10WideCarbon steel1541264.5604.55256.9Drilled Hole4-4.5Through39.9Seal (end+side+inner)

Loading...

  1. 1

Basic information

Set / Single Item Block only Rail Type Standard The number of LM blocks combined with a axis 1
Radial Clearance Normal Accuracy Grade Standard Grade Ball Arrangement 4-Row, Circular
Retainer Available Lubrication System N/A Rolling Element Ball

This page is Linear guideway carriages / carriage dimensions selectable / material selectable / SSR, part number SSR15XTB1SS(GK).
You can find the detail information about specifications and dimensions on part number SSR15XTB1SS(GK).

  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Variation of this product

Part Number
SSR15XTB1(GK)
SSR15XTB1UU(GK)
SSR15XV1(GK)
SSR15XV1M(GK)
SSR15XV1SS(GK)
SSR15XV1SSM(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBlock Type Material Nominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of block mounting holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance

69.22 €

1 Available 5 Days 10WideCarbon steel1541264.5604.55256.9Drilled Hole4-4.5Through39.9NA

75.67 €

1 Available 5 Days 10WideCarbon steel1541264.5604.55256.9Drilled Hole4-4.5Through39.9End seal

51.04 €

1 Available 5 Days 10StandardCarbon steel1526-4604.53440.3Tapped Hole2M4-723.3NA

74.70 €

1 Available 19 Days 10StandardStainless Steel1526-4604.53440.3Tapped Hole2M4-723.3NA

73.54 €

1 Available 5 Days 10StandardCarbon steel1526-4604.53440.3Tapped Hole2M4-723.3Seal (end+side+inner)

88.75 €

1 Available 19 Days 10StandardStainless Steel1526-4604.53440.3Tapped Hole2M4-723.3Seal (end+side+inner)

Tech Support