Linear guideway carriages / large carriage, carriage dimensions selectable / material selectable / recirculating ball bearing / HSR (Part Numbers - CAD Download)

Linear guideway carriages / large carriage, carriage dimensions selectable / material selectable / recirculating ball bearing / HSR
  • Volume Discount
An individual block from the THK LM guide HSR series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· Circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· The ball will not fall out even if the LM rail is removed because it is held by a holding plate. (Excludes the HSR8,10, and 12).
· Each of the rail rows has been positioned at a 45° contact angle so that the rated load will be the same for all four directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used in any position, and is also stable due to incurring a preload with a good balance, and makes it possible to maintain a constant low friction coefficient, and increase rigidity in four directions. Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly precise and consistent linear motion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSR20LA1(GK)

Part Number
HSR20LA1(GK)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBlock Type Material Nominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance

88.12 €

1 Available 5 Days 10WideCarbon steel2053406604.56390Tapped HoleM6-Through66.8NA

Loading...

  1. 1

Basic information

Set / Single Item Block only Rail Type Standard The number of LM blocks combined with a axis 1
Radial Clearance Normal Accuracy Grade Standard Grade Ball Arrangement 4-Row, Circular
Retainer N/A Lubrication System N/A Rolling Element Ball
Number of block mounting holes(holes) 4

This page is Linear guideway carriages / large carriage, carriage dimensions selectable / material selectable / recirculating ball bearing / HSR, part number HSR20LA1(GK).
You can find the detail information about specifications and dimensions on part number HSR20LA1(GK).

Variation of this product

Part Number
HSR15R1M(GK)
HSR15R1SS(GK)
HSR15R1SSM(GK)
HSR20LA1SS(GK)
HSR20LA1UU(GK)
HSR20LB1(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBlock Type Material Nominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance

170.45 €

1 Available 19 Days 10StandardStainless Steel1526264604.53456.6Tapped HoleM4-538.8NA

73.44 €

1 Available 5 Days 10StandardCarbon steel1526264604.53456.6Tapped HoleM4-538.8Seal (end+side+inner)

184.84 €

1 Available 19 Days 10StandardStainless Steel1526264604.53456.6Tapped HoleM4-538.8Seal (end+side+inner)

97.49 €

1 Available 5 Days 10WideCarbon steel2053406604.56390Tapped HoleM6-Through66.8Seal (end+side+inner)

94.17 €

1 Available 5 Days 10WideCarbon steel2053406604.56390Tapped HoleM6-Through66.8End seal

88.12 €

1 Available 5 Days 10WideCarbon steel2053406604.56390Drilled Hole-6Through66.8NA

Tech Support