Linear guideway carriages / wide carriage, carriage dimensions selectable / SHW (Part Numbers - CAD Download)

Linear guideway carriages / wide carriage, carriage dimensions selectable / SHW
  • Volume Discount
An individual block from the THK LM guide SHW series. Extremely useful for sudden design changes and when performing maintenance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SHW35CA1UU(GK)

Part Number
SHW35CA1UU(GK)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Number of block mounting holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance

209.52 €

1 Available 5 Days 10351076088071201076M8Through83End seal

Loading...

  1. 1

Basic information

Set / Single Item Block only Block Type Wide Rail Type Wide Rail
The number of LM blocks combined with a axis 1 Material Carbon steel Radial Clearance Normal
Accuracy Grade Standard Grade Ball Arrangement 4-Row, Circular Retainer Available
Lubrication System N/A Rolling Element Ball Mounting hole for blocks Tapped Hole

This page is Linear guideway carriages / wide carriage, carriage dimensions selectable / SHW, part number SHW35CA1UU(GK).
You can find the detail information about specifications and dimensions on part number SHW35CA1UU(GK).

Variation of this product

Part Number
SHW21CR1(GK)
SHW21CR1SS(GK)
SHW21CR1UU(GK)
SHW35CR1(GK)
SHW35CR1SS(GK)
SHW35CR1UU(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Number of block mounting holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance

125.20 €

1 Available 5 Days 102131195504.554594M4643.6NA

140.27 €

1 Available 5 Days 102131195504.554594M4643.6Seal (end+side+inner)

132.74 €

1 Available 5 Days 102131195504.554594M4643.6End seal

193.97 €

1 Available 5 Days 1035765088071001076M6883NA

225.05 €

1 Available 5 Days 1035765088071001076M6883Seal (end+side+inner)

209.52 €

1 Available 5 Days 1035765088071001076M6883End seal

Tech Support