Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C1000-6-W-F1 |
C1000-6-W-F1T8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Min. Dripping Flow Rate (l/min) | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Oil Capacity (cm3) | Filter Drain Type | Piping Adapter Set | Pressure Gauge Attached | Pressure switch (P4000-W) + Joint set (Attached) | Residual discharge value (V3000-W) + Joiner set (Attached) | Configured Regulator Product No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.97 € | 1 | 6 Days | Rc1/8 | 0.015 | 12 | Manual Auto drain | [With Standard Pressure Gauge] Presence (Absence of Indicator) | 20 | Standard (NC) | NA | NA | NA | NA | R1000-W | ||
141.27 € | 1 | 6 Days | Rc1/8 | 0.015 | 12 | Manual Auto drain | [With Standard Pressure Gauge] Presence (Pressure Port Plug) | 20 | Standard (NC) | NA | NA | NA | NA | R1000-W |
Loading...
Regulator Unit Combination | Filter + Regulator + Lubricator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Working Pressure(MPa) | 1 | Bowl Material | Resin | Bowl Guard | Available |
Relief | Relief | Flow Direction | Standard Flow (Left→Right) | Bowl material details | Polycarbonate |
Differential pressure detection port | NA | Display Increment | Mpa Indication, Rc Screw | Pressure Range | 0.05~0.85Mpa |
Attachment (Assembled) | NA |
Configure
Basic Attributes
Pressure Gauge
Type
Connection Diameter
Min. Dripping Flow Rate(l/min)
Drain Storage Capacity(cm3)
Drain Discharge
Oil Capacity(cm3)
Filter Drain Type
Piping Adapter Set
Pressure Gauge Attached
Pressure switch (P4000-W) + Joint set (Attached)
Residual discharge value (V3000-W) + Joiner set (Attached)
Configured Regulator Product No.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes