[Stock] Filter Regulator (Modular Standard) W*000 Series (Part Numbers - CAD Download)

[Stock] Filter Regulator (Modular Standard) W*000 Series
Modular type filter and regulator.
[Features]
・ Compact modularization: Modular design that unifies the main dimensions (width and depth) of each FRL device compactly.
・ Assembled dimensions are accurately calculated with a simple calculation.
・ The element with long service lifespan incorporates a unique chemical fiber structure that is rough on the surface and becomes finer the further inward it goes.
・ Greatly reduced clogs and greatly improved element service lifespan.
・ No rust concerns.
・ Space saving recessed pressure gauge: Past models had a pressure gauge that stuck out of the front surface, wasting space or being at risk of striking the employees. This recessed design is both clean and an improvement to safety.
・ Weight is reduced by 50% (compared to C4000) compared to past models.
[Applications]
・ Clean air, oil-less air, etc. can be supplied depending on the applications and purposes.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W3000-8-W-T8-B3WG59P

Part Number
W3000-8-W-T8-B3WG59P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Bracket Piping Adapter Set Pressure Gauge Attached

97.69 €

1 Same day

Stock

Rc1/40.0345Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached85NAL TypeNAG59D-8-P10

Loading...

  1. 1

Basic information

Regulator Unit Combination Filter Regulator Set Pressure Range(MPa) 0.05::0.85 Filter, Filtration Level 5μm
Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1 Bowl Material Resin
Bowl Guard Available Relief Relief Flow Direction Standard Flow (Left→Right)
Bowl material details Polycarbonate Differential pressure detection port NA Lubricator NA
Display Increment Rc Screws Pressure Range 0.05~0.85Mpa

This page is [Stock] Filter Regulator (Modular Standard) W*000 Series, part number W3000-8-W-T8-B3WG59P.
You can find the detail information about specifications and dimensions on part number W3000-8-W-T8-B3WG59P.

Variation of this product

Part Number
W1000-6-W-A6W
W1000-6-W-A6WB3W
W1000-6-W-A8W
W3000-8-W-T8-BW
W3000-8-W-T8-BWG40P
W3000-8-W-T8-BWG49P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Bracket Piping Adapter Set Pressure Gauge Attached

89.76 €

1 Same day

Stock

Rc1/80.0312Manual Drain Cock[With Standard Pressure Gauge] With Standard Pressure Tester85NANARc1/8NA

100.17 €

1 6 Days Rc1/80.0312Manual Drain Cock[With Standard Pressure Gauge] With Standard Pressure Tester85NAL TypeRc1/8NA

96.95 €

1 6 Days Rc1/80.0312Manual Drain Cock[With Standard Pressure Gauge] With Standard Pressure Tester85NANARc1/4NA

79.10 €

1 Same day

Stock

Rc1/40.0345Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached85NAC TypeNANA

97.35 €

1 Same day

Stock

Rc1/40.0345Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached85NAC TypeNAG40D-8-P10

97.38 €

1 Same day

Stock

Rc1/40.0345Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached85NAC TypeNAG49D-8-P10

Tech Support