Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W4000-8-W-FT8-G40P
Part Number
|
---|
W4000-8-W-FT8-G40P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Min. Dripping Flow Rate (l/min) | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Oil Capacity (cm3) | Filter Drain Type | Bracket | Piping Adapter Set | Pressure Gauge Attached | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.11 € | 1 |
Same day
Stock | Rc1/4 | 0.015 | 80 | Manual Auto drain | [With Standard Pressure Gauge] For Pressure Gauge Attached | 20 | Standard (NO) | NA | NA | G40D-8-P10 |
Loading...
Regulator Unit Combination | Filter Regulator | Set Pressure Range(MPa) | 0.05::0.85 | Filter, Filtration Level | 5μm |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 | Bowl Material | Resin |
Bowl Guard | Available | Relief | Relief | Flow Direction | Standard Flow (Left→Right) |
Bowl material details | Polycarbonate | Differential pressure detection port | NA | Lubricator | NA |
Display Increment | Rc Screws | Pressure Range | 0.05~0.85Mpa |
This page is [Stock] Filter Regulator (Modular Standard) W*000 Series, part number W4000-8-W-FT8-G40P.
You can find the detail information about specifications and dimensions on part number W4000-8-W-FT8-G40P.
Configure
Stock
Basic Attributes
Pressure Gauge
Type
Connection Diameter
Min. Dripping Flow Rate(l/min)
Drain Storage Capacity(cm3)
Drain Discharge
Oil Capacity(cm3)
Filter Drain Type
Bracket
Piping Adapter Set
Pressure Gauge Attached
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W1000-6-W-A6W |
W1000-6-W-A6WB3W |
W1000-6-W-A8W |
W4000-8-W-FT8-G49P |
W4000-8-W-FT8-G52P |
W4000-8-W-FT8-G59P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Min. Dripping Flow Rate (l/min) | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Oil Capacity (cm3) | Filter Drain Type | Bracket | Piping Adapter Set | Pressure Gauge Attached |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.76 € | 1 |
Same day
Stock | Rc1/8 | 0.03 | 12 | Manual Drain Cock | [With Standard Pressure Gauge] With Standard Pressure Tester | 85 | NA | NA | Rc1/8 | NA | ||
100.17 € | 1 | 6 Days | Rc1/8 | 0.03 | 12 | Manual Drain Cock | [With Standard Pressure Gauge] With Standard Pressure Tester | 85 | NA | L Type | Rc1/8 | NA | ||
96.95 € | 1 | 6 Days | Rc1/8 | 0.03 | 12 | Manual Drain Cock | [With Standard Pressure Gauge] With Standard Pressure Tester | 85 | NA | NA | Rc1/4 | NA | ||
114.11 € | 1 |
Same day
Stock | Rc1/4 | 0.015 | 80 | Manual Auto drain | [With Standard Pressure Gauge] For Pressure Gauge Attached | 20 | Standard (NO) | NA | NA | G49D-8-P10 | ||
183.41 € | 1 |
Same day
Stock | Rc1/4 | 0.015 | 80 | Manual Auto drain | [With Standard Pressure Gauge] For Pressure Gauge Attached | 20 | Standard (NO) | NA | NA | G52D-8-P10 | ||
114.29 € | 1 |
Same day
Stock | Rc1/4 | 0.015 | 80 | Manual Auto drain | [With Standard Pressure Gauge] For Pressure Gauge Attached | 20 | Standard (NO) | NA | NA | G59D-8-P10 |