Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
W8000-20-W-F-A32W |
W8000-20-W-FT8-A32W |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Min. Dripping Flow Rate (l/min) | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Oil Capacity (cm3) | Filter Drain Type | Bracket | Piping Adapter Set | Pressure Gauge Attached | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
271.60 € | 1 |
Same day
Stock | Rc3/4 | 0.03 | 80 | Manual Auto drain | [With Standard Pressure Gauge] With Standard Pressure Tester | 85 | Standard (NO) | NA | Rc1 1/4 | NA | ||
258.97 € | 1 |
Same day
Stock | Rc3/4 | 0.03 | 80 | Manual Auto drain | [With Standard Pressure Gauge] For Pressure Gauge Attached | 85 | Standard (NO) | NA | Rc1 1/4 | NA |
Loading...
Regulator Unit Combination | Filter Regulator | Set Pressure Range(MPa) | 0.05::0.85 | Filter, Filtration Level | 5μm |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 | Bowl Material | Resin |
Bowl Guard | Available | Relief | Relief | Flow Direction | Standard Flow (Left→Right) |
Bowl material details | Polycarbonate | Differential pressure detection port | NA | Lubricator | NA |
Display Increment | Rc Screws | Pressure Range | 0.05~0.85Mpa |
Configure
Stock
Basic Attributes
Pressure Gauge
Type
Connection Diameter
Min. Dripping Flow Rate(l/min)
Drain Storage Capacity(cm3)
Drain Discharge
Oil Capacity(cm3)
Filter Drain Type
Bracket
Piping Adapter Set
Pressure Gauge Attached
Filter by CAD data type
Filter by standard shipping days
Optional Attributes