Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4F130-06-AC100V
Part Number
|
---|
4F130-06-AC100V |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Manual Equipment | Wire Connection Symbol | Voltage | Surge Suppressor | Plug | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.09 € | 1 | 6 Days | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Reset (Spring Return)] Self-Reset (Spring Return) | 100 V AC | Rp | 1/8 | 20–25 | Non-Locking | No Mark | AC100V | NA | NA |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Installation method | Direct | Features | Standard / Oil-Free | Plumbing | Direct piping |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal | Pilot Air Supply | Internal |
Check Valve | NA |
This page is Single Unit Valve, Pilot-Operated 5-Port Connection Valve, Selex Valve, 4F0 / 1 / 2 / 3 Series, part number 4F130-06-AC100V.
You can find the detail information about specifications and dimensions on part number 4F130-06-AC100V.
Configure
Basic Attributes
Switching Type
Status at Power Off
Type
Number of Solenoids
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Manual Equipment
Wire Connection Symbol
Voltage
Surge Suppressor
Plug
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4F020-06-N-DC24V |
4F020-06-S-DC24V |
4F020-06-SN-DC24V |
4F130-06-AC200V |
4F130-08-AC100V |
4F130-08-AC200V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Manual Equipment | Wire Connection Symbol | Voltage | Surge Suppressor | Plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.38 € | 1 | 6 Days | Double | 2-position exhaust | Self-Holding | 24 V DC | Rp | 1/8 | 16–20 | Lock | No Mark | DC24V | NA | Attachment (for 3-port valve) | ||
106.32 € | 1 | 6 Days | Double | 2-position exhaust | Self-Holding | 24 V DC | Rp | 1/8 | 16–20 | Lock | No Mark | DC24V | Attachment (Varistor) | NA | ||
107.88 € | 1 | 6 Days | Double | 2-position exhaust | Self-Holding | 24 V DC | Rp | 1/8 | 16–20 | Lock | No Mark | DC24V | Attachment (Varistor) | Attachment (for 3-port valve) | ||
127.09 € | 1 | 6 Days | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Reset (Spring Return)] Self-Reset (Spring Return) | 200 V AC | Rp | 1/8 | 20–25 | Non-Locking | No Mark | AC200V | NA | NA | ||
127.09 € | 1 | 8 Days | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Reset (Spring Return)] Self-Reset (Spring Return) | 100 V AC | Rp | 1/4 | 20–25 | Non-Locking | No Mark | AC100V | NA | NA | ||
127.09 € | 1 | 6 Days | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Reset (Spring Return)] Self-Reset (Spring Return) | 200 V AC | Rp | 1/4 | 20–25 | Non-Locking | No Mark | AC200V | NA | NA |