Single Unit Valve, Pilot-Operated 5-Port Connection Valve, Selex Valve, 4F0 / 1 / 2 / 3 Series (Part Numbers - CAD Download)

Single Unit Valve, Pilot-Operated 5-Port Connection Valve, Selex Valve, 4F0 / 1 / 2 / 3 Series
  • Volume Discount
Possible to use hard and without lubrication. Excellent total performance, which can fit into a wide variety of fields with our selection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4F130-08-AC100V

Part Number
4F130-08-AC100V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Manual Equipment Wire Connection Symbol Voltage Surge Suppressor Plug

127.09 €

1 8 Days Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Reset (Spring Return)] Self-Reset (Spring Return)100 V ACRp1/420–25Non-LockingNo MarkAC100VNANA

Loading...

  1. 1

Basic information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Installation method Direct Features Standard / Oil-Free Plumbing Direct piping
Driving Type Pilot-operated Spool Seal Type Soft seal Pilot Air Supply Internal
Check Valve NA

This page is Single Unit Valve, Pilot-Operated 5-Port Connection Valve, Selex Valve, 4F0 / 1 / 2 / 3 Series, part number 4F130-08-AC100V.
You can find the detail information about specifications and dimensions on part number 4F130-08-AC100V.

Variation of this product

Part Number
4F020-06-N-DC24V
4F020-06-S-DC24V
4F020-06-SN-DC24V
4F130-08-AC200V
4F140-06-AC100V
4F140-06-AC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Manual Equipment Wire Connection Symbol Voltage Surge Suppressor Plug

101.38 €

1 6 Days Double2-position exhaustSelf-Holding24 V DCRp1/816–20LockNo MarkDC24VNAAttachment (for 3-port valve)

106.32 €

1 6 Days Double2-position exhaustSelf-Holding24 V DCRp1/816–20LockNo MarkDC24VAttachment (Varistor)NA

107.88 €

1 6 Days Double2-position exhaustSelf-Holding24 V DCRp1/816–20LockNo MarkDC24VAttachment (Varistor)Attachment (for 3-port valve)

127.09 €

1 6 Days Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Reset (Spring Return)] Self-Reset (Spring Return)200 V ACRp1/420–25Non-LockingNo MarkAC200VNANA

127.09 €

1 6 Days Double3 Position A · B · R Connection[Self-Reset (Spring Return)] Self-Reset (Spring Return)100 V ACRp1/820–25Non-LockingNo MarkAC100VNANA

127.09 €

1 13 Days Double3 Position A · B · R Connection[Self-Reset (Spring Return)] Self-Reset (Spring Return)200 V ACRp1/820–25Non-LockingNo MarkAC200VNANA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360