Valve Unit, Pilot-Operated 3 / 5-Port Valve, 3KA1 / 4KA1–4 Series (Part Numbers - CAD Download)

Valve Unit, Pilot-Operated 3 / 5-Port Valve, 3KA1 / 4KA1–4 Series
  • Volume Discount
Compact valve with a wide lineup.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4KA430-10-DC24V

Part Number
4KA430-10-DC24V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Wire Connection Symbol Voltage Surge Suppressor

197.67 €

1 6 Days Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Reset (Spring Return)] Self-Reset (Spring Return)24 V DCRc3/8125 to 160No MarkDC24VNA

Loading...

  1. 1

Basic information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Installation method Direct Features Standard / Oil-Free Plumbing Direct piping
Driving Type Pilot-operated Spool Seal Type Soft seal Manual Equipment Non-Locking

This page is Valve Unit, Pilot-Operated 3 / 5-Port Valve, 3KA1 / 4KA1–4 Series, part number 4KA430-10-DC24V.
You can find the detail information about specifications and dimensions on part number 4KA430-10-DC24V.

Variation of this product

Part Number
4KA110-M5-B-DC24V
4KA120-M5-AC100V
4KA120-M5-AC200V
4KA430-10-S-DC24V
4KA440-10-AC100V
4KA440-10-AC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Wire Connection Symbol Voltage Surge Suppressor

90.34 €

1 6 Days Single2-position exhaust[Self-Reset (Spring Return)] Self-reset(differential pressure spring return)24 V DCMM520–40BDC24VNA

130.49 €

1 6 Days Double2-position exhaustSelf-Holding100 V ACMM520–40No MarkAC100VNA

130.49 €

1 20 Days Double2-position exhaustSelf-Holding200 V ACMM520–40No MarkAC200VNA

211.94 €

1 6 Days Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Reset (Spring Return)] Self-Reset (Spring Return)24 V DCRc3/8125 to 160No MarkDC24VAttachment

197.67 €

1 20 Days Double3 Position A · B · R Connection[Self-Reset (Spring Return)] Self-Reset (Spring Return)100 V ACRc3/8125 to 160No MarkAC100VNA

197.67 €

1 6 Days Double3 Position A · B · R Connection[Self-Reset (Spring Return)] Self-Reset (Spring Return)200 V ACRc3/8125 to 160No MarkAC200VNA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360