• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Resin Roller Conveyor M Series (JR-5730) Diameter ø57.0 × 100 - 600 Width

Resin Roller Conveyor M Series (JR-5730) Diameter ø57.0 × 100 - 600 Width

ø57 Resin roller conveyor. Ideal for transport of lightweight, small items. Aluminum frame and body weight also light. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JR-5730-900R-[100,​200,​300,​400,​500,​600]W-[75,​100,​150,​200]P-90
JR-5730-900R-[101-199/1]W-[75,​100,​150,​200]P-90
JR-5730-900R-[201-299/1]W-[75,​100,​150,​200]P-90
JR-5730-900R-[301-399/1]W-[75,​100,​150,​200]P-90
JR-5730-900R-[401-499/1]W-[75,​100,​150,​200]P-90
JR-5730-900R-[501-599/1]W-[75,​100,​150,​200]P-90
JR-5730-[500-3000/10]L-[100,​200,​300,​400,​500,​600]W-[75,​100,​150,​200]P
JR-5730-[500-3000/10]L-[101-199/1]W-[75,​100,​150,​200]P
JR-5730-[500-3000/10]L-[201-299/1]W-[75,​100,​150,​200]P
JR-5730-[500-3000/10]L-[301-399/1]W-[75,​100,​150,​200]P
JR-5730-[500-3000/10]L-[401-499/1]W-[75,​100,​150,​200]P
JR-5730-[500-3000/10]L-[501-599/1]W-[75,​100,​150,​200]P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Extrusion Type Roller Strength
(N/pc.)
Specifications

-

Quote Curve279.5~323.6Standard / Water-Resistant

-

Quote Curve279.5~323.6Standard / Water-Resistant

-

Quote Curve279.5~323.6Standard / Water-Resistant

-

Quote Curve279.5~323.6Standard / Water-Resistant

-

Quote Curve279.5~323.6Standard / Water-Resistant

-

Quote Curve279.5~323.6Standard / Water-Resistant

-

Quote Straight279.5~323.6Standard / Water-Resistant

-

Quote Straight279.5~323.6Standard / Water-Resistant

-

Quote Straight279.5~323.6Standard / Water-Resistant

-

Quote Straight279.5~323.6Standard / Water-Resistant

-

Quote Straight279.5~323.6Standard / Water-Resistant

-

Quote Straight279.5~323.6Standard / Water-Resistant

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 57.2 Roller Thickness t(mm) 3.3 Application For transporting small items / Medium Load
Roller Type Straight Frame Surface Treatment Anodized Aluminum Roller Surface Treatment NA
Machine Height H(mm) 100

Additional Products in this Category

Tech Support