Steel Roller Conveyor M Series (RH-3816) Diameter ø38.1 × Width 100 – 1,000

Steel Roller Conveyor M Series (RH-3816) Diameter ø38.1 × Width 100 – 1,000
For moderate to light loads / high quality type ø38 / thickness t1.6 Steel roller conveyor / drop-in frame makes roller replacement easy. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RH-3816-[500-3000/10]L-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[50,​75,​100,​150]P
RH-3816-[500-3000/10]L-[101-199/1]W-[50,​75,​100,​150]P
RH-3816-[500-3000/10]L-[201-299/1]W-[50,​75,​100,​150]P
RH-3816-[500-3000/10]L-[301-399/1]W-[50,​75,​100,​150]P
RH-3816-[500-3000/10]L-[401-499/1]W-[50,​75,​100,​150]P
RH-3816-[500-3000/10]L-[501-599/1]W-[50,​75,​100,​150]P
RH-3816-[500-3000/10]L-[601-699/1]W-[50,​75,​100,​150]P
RH-3816-[500-3000/10]L-[701-799/1]W-[50,​75,​100,​150]P
RH-3816-[500-3000/10]L-[801-899/1]W-[50,​75,​100,​150]P
RH-3816-[500-3000/10]L-[901-999/1]W-[50,​75,​100,​150]P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 10 Days

-

1 10 Days

-

1 10 Days

-

1 10 Days

-

1 10 Days

-

1 10 Days

-

1 10 Days

-

1 10 Days

-

1 10 Days

-

1 10 Days

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 38.1 Roller Thickness t(mm) 1.6 Application For transporting small items / Medium Load
Extrusion Type Straight Roller Type Straight Frame Material Steel
Machine Height H(mm) 95 Roller Strength(N/pc.) 392.3::1765.2 Specifications Standard

Tech Support