Steel Roller Conveyor S Series (S-4814P) Diameter ø48.6 × Width 90 - 790

Steel Roller Conveyor S Series (S-4814P) Diameter ø48.6 × Width 90 - 790
Economy type ø48 steel roller conveyor. Ideal for transport of moderate to lightweight items. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· For transporting moderate to light loads.
· Ideal for transport of small items.
· Roller diameter ø48.6, with minimum roller interval P50.
· Roller width (nominal) 90W to 790W standard dimensions.
· Configurable sizing (intermediate sizing) is not available.
· Economy type press bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 48.6 Roller Thickness t(mm) 1.6 Application For transporting small items / Medium Load
Roller Type Straight Frame Material Steel Machine Height H(mm) 95.8
Roller Strength(N/pc.) 441.3::1422 Specifications Standard

Tech Support