Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CAC7-050SBF
Part Number
|
---|
CAC7-050SBF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | M | D (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.29 € | 1 | 6 Days | 10 | Swiveling, Plate | 67 | ~35.00 | With Stopper | 35 | Long Hole | 38.5(48) | 38.5(48) | 55 | 55 | - | 50 | 20 |
Loading...
Wheel Material | Vulcanized Rubber (Non-Migratory) | Wheel Characteristics | NA | Bracket Material | SPHD |
---|
Configure
Basic Attributes
M
Type
Type
H(mm)
Allowable Load Range(daN)
Stopper
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Plate Length L(mm)
Plate Width W(mm)
D(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes