Castors (E3 Series) (CAE3) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAE3-100PBL

Part Number
CAE3-100PBL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(mm)
T
(mm)

17.97 €

1 8 Days 10Fixed12835.01~80.00NA80Long Hole45(60)75(80)8510010030

Loading...

  1. 1

Basic information

Wheel Material Nitrile Rubber (NBR) Wheel Characteristics NA Bracket Material SPHD

Tech Support