Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CAF8-125SBL
Part Number
|
---|
CAF8-125SBL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Bracket Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.15 € | 1 | 8 Days | 10 | Swiveling, Plate | 156 | 140.01~220.00 | NA | 220 | SPHD | Long Hole | 45(60) | 75(80) | 85 | 100 | 125 | 38 |
Loading...
Wheel Material | Polyamide | Wheel Characteristics | Abrasion Resistance |
---|
Configure
Basic Attributes
Type
Type
H(mm)
Allowable Load Range(daN)
Stopper
Allowable Load(daN)
Bracket Material
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Plate Length L(mm)
Plate Width W(mm)
D(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes