Structural damper TUBUS radial damping, soft deceleration (TR63-43)

Structural damper TUBUS radial damping, soft deceleration TR63-43
  • Volume Discount

Product Details:

Manufacturer part number: TR63-43

Brand: ACE STOSSDAEMPFER

Price: 28.95

Delivery time: 5 Days


Technical Data:

Stroke: 43 mm

Energy per Cycle: 11 J

Full length A: 55 mm

Outer Diameter: 63 Ø


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TR63-43

Part Number
TR63-43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke
(mm)
Energy per Cycle
(J)
Full length A
(mm)
Outer Diameter
(Ø)

28.95 €

1 Available 5 Days 1043115563

Loading...

  1. 1

Basic information

Main Body/Related Products Main Body Structure Fixed Type Operating Environment Standard
Main Body Material Polyester Operating Temperature Range(°C) -34::65

This page is Structural damper TUBUS radial damping, soft deceleration, part number TR63-43.
You can find the detail information about specifications and dimensions on part number TR63-43.

Variation of this product

Part Number
TR37-22
TR43-25
TR50-35
TR67-40
TR76-46
TR83-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStroke
(mm)
Energy per Cycle
(J)
Full length A
(mm)
Outer Diameter
(Ø)

14.95 €

1 Available 5 Days 102223237

23.05 €

1 Available 5 Days 101533743

24.31 €

1 Available 5 Days 103564449

35.32 €

1 Available 5 Days 1040235966

46.97 €

1 Available 5 Days 1045346776

58.15 €

1 Available 5 Days 1050457383

Tech Support