Air Drive Type Plain Bearing Lifter PV-A Series Dedicated Type

Air Drive Type Plain Bearing Lifter PV-A Series Dedicated Type
  • Volume Discount
Air drive type lifter with independent ball, for high degree of freedom of arrangement and use.

[Features]
· An independent use type of air driven lifter.
· Can be set-up at various pitches.
· Depending on the arrangement, demonstrates capabilities in various situations, and custom orders can be made.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PV50A

Part Number
PV50A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

111.65 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Type Air Drive Type Shape Cylinder Load Capacity Range(N) 500.1 to 5000
Load Capacity(N) 764 Body Material Aluminum Large Ball Material EN 1.3505 Equiv.
Outer Diameter(Ø) 60 Ball Dia.(Ø) 19.05 Use Direction Upward-Downward
Details of Main Body Material[receiving the ball] EN 1.7242 Equiv. Small Ball (Internal Ball) Material EN 1.3505 Equiv.

This page is Air Drive Type Plain Bearing Lifter PV-A Series Dedicated Type, part number PV50A.
You can find the detail information about specifications and dimensions on part number PV50A.

Tech Support